- Buy
- Support
- Home
- Resources
- Resources
What are you looking for?
Genesys A/Filter Synthesis
Genesys A/Filter Synthesis provides RF engineers and system integrators with convenient access to over 30 active filter topologies needed at lower frequencies for audio & video signal conditioning, such anti-alias filters, baseband and low IF frequencies, and power and gain control loop dynamics.
A/Filter Synthesis designs over 30 different active filter topologies. Included are single-feedback topologies which save components, as well as high-performance state-variable type filters. Genesys also accounts for op-amp non-idealities, such as finite gain, and finite input/output resistances.
A/Filter complements PLL Synthesis, as well as Equalize Synthesis, which flattens group delay variations.
This powerful synthesis capability is available in the following Genesys bundles:
- W1322BP Genesys Core, Synthesis Bundle
- W1324BP Genesys Core, Synthesis, Circuit Bundle
- W1325BP Genesys Core, Synthesis, EM Bundle
- W1326BP Genesys Core, Synthesis, Circuit, System Bundle
- W1327BP Genesys Core, Synthesis, Circuit, EM Bundle
- W1328BP Genesys Core, Synthesis, Circuit, System, EM Bundle
- W1336BP Genesys Core, Synthesis, Circuit, System, Modulated RF Bundle
- W1338BP Genesys Core, Synthesis, Circuit, System, Modulated RF, EM Bundle
Return to the Genesys Product Structure & Options Summary.
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility