Starting Download..
save Save

What are the CPU clock speed and the memory size of the ENA?

(SUPPORTED MODELS IN BOLD: E5071C E5072A E5070B/71B E5070A/71A E5061A/62A E5061B)

Refer to following data. (as of July 2012)

[E5071C]
The CPU speed is depend on the serial number and upgrade as follows

S/N MY461XXXXX and below or SG461XXXXX and below
CPU: Celeron M 320 1.3 GHz, 512KB L2, 400 MHz FSB, 24.5W
Memory: 1GB

S/N MY462XXXXX and above, and MY461XXXXX and below with E5071CU-040
S/N SG462XXXXX and above, and SG461XXXXX and below with E5071CU-040
CPU: Celeron M440 1.86 GHz
Memory: 2GB

S/N MY463XXXXX and above, MY462XXXXX with E5071CU-041, and MY461XXXXX with E5071CU-042,
S/N SG462XXXXX and above, SG462XXXXX with E5071CU-041, and SG461XXXXX with E5071CU-042
CPU: Core i7 E610 2.53 GHz, Dual-core
Memory: 4GB (3.42GB available for Operating System)

[E5072A/61B]
CPU: Celeron 1.86 GHz
Memory: 2GB

[E5070B/71B/70A/71A]
They depend on the serial numbers as follows. There is no significant difference in measurement speed for each product. The main reason for the change is parts availability.
(1) S/N JP1KK00101 to JP1KK00394, and MY42100311 and below
CPU: 866MHz. Memory: 256 MB.
(2)S/N MY42100312 to MY42301396
CPU: 1GHz. Memory: 512MB.
(3)S/N MY42301397 and above
CPU: 1GHz. Memory 512MB.

[E5061A/62A]
CPU: Celeron 566 MHz
Memory: 256 MB

Was this helpful?


Didn't find what you're looking for?