Choose a country or area to see content specific to your location
- Home
- Resources
- Resources
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
IO Libraries Suite Unsupported Interface Support Matrix - Technical Overview
For the matrix of currently supported I/O hardware interfaces, visit IO Libraries Suite Interface Support Matrix
Unsupported Interface's Matrix
Interface Product |
Interface Type |
Windows Server 2008 R2 | Windows 7 | Vista | XP SP3 (Pro/Home) |
XP SP2 (Pro/Home) |
2000 | NT 4.0 | NT 3.51 | Me | 98SE | 98 | 95 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
E5805A | USB/4 RS-232 | None | None | None | 17.1 | 15.5 | 15.1 | None | None | 14.0 | 14.0 | None | None |
E5813A | LAN/5 USB | None | None | None | 17.1 | 15.5 | 15.1 | None | None | None | None | None | None |
E2050A/B | LAN/GPIB | None | None | None | M.01.01 | M.01.01 | M.01.01 | M.01.01 | G.02.02 | M.01.01 | M.01.01 | K.01.00 | K.01.00 |
82350A | PCI/GPIB | None | None | None | 16.0 | 15.5 | 15.1 | M.01.01 | None | 14.0 | 14.0 | K.01.00 | K.01.00 |
82357A | USB/GPIB | 16.1 | 16.1 | 16.1 | 16.1 | 15.5 | 15.1 | None | None | 14.0 | 14.0 | None | None |
82341D | ISA/GPIB | None | None | None | None | None | None | None | None | None | None | J.02.00 | J.02.00 |
82341C | ISA/GPIB | None | None | None | None | None | 14.2 | M.01.01 | G.02.02 | None | 14.0 | K.01.00 | K.01.00 |
82335B | ISA/GPIB | None | None | None | None | None | None | None | None | None | None | G.02.02 SICL only, not recommended | G.02.02 SICL only, not recommended |
E2075A | GPIO | None | None | None | None | None | K.01.00 SICL only | K.01.00 SICL only | G.02.02 SICL only | None | K.01.00 SICL only | K.01.00 SICL only | K.01.00 SICL only |
E623X | Embedded Pentium | None | None | None | None | None | None | G.02.02 or H.01.02 | None | None | None | G.02.02 or H.01.02 | G.02.02 or H.01.02 |
E985X | Embedded Pentium | None | None | None | None | None | None | H.01.03 | None | None | None | None | None |
Last Updated: Jan 31, 2018