Choose a country or area to see content specific to your location
- Home
- Software Details
- Software Details
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
[VBA Sample Program] USB Power sensor measurement wizard
Overview
This sample program assists making simple scalar network analysis using U2000 USB Power Sensor series with the ENA.
Revision Number
Rev.01.02
Supported functions
- CW / Frequency sweep / Power sweep analysis using USB power sensor with the ENA
- ENA and Power sensor setup
- Conversion Loss and Return Loss of LO embedded frequency converter devices
Supported USB power sensors
- U2000A 10 MHz - 18 GHz USB Power Sensor
- U2001A 10 MHz - 6 GHz USB Power Sensor
- U2002A 50 MHz - 24 GHz USB Power Sensor
- U2004A 9 kHz - 6 GHz USB Power Sensor
VBA Image |
---|
The "Trace Save" and "Trace Recall" button will be enabled when you change "Execute Power Sensor normalization with Golden Device" state to "YES". It enables to save/recall the normalization data. (From Rev.01.02) |