What are you looking for?
Summary of Pulsed RF Test Equipment
Signal Generation Products
Description
Generate complex, wideband pulses and pulse patterns simply. Capable of generating signals up to 44 GHz in frequency with up to 1 GHz bandwidth using the E8267D PSG and/or the N7502A Signal Simulation System.
View
Produce pulse-modulated signals with superior output power, level accuracy and phase noise performance up to 67 GHz. Available with option
Generate baseband video pulses with control over pulse pattern, timing, and rise and fall times.
Power, Spectrum, and Time Analysis Products
Description
View
Quickly and accurately characterize the peak power, average power, duty cycle and power statistics of pulsed-RF signals.
Analyzer the spectrum, power characteristics of pulsed-RF signals with accuracy and speed. All digital IF design supports both swept, FFT, and vector analysis modes. Supports the 89601 Vector Signal Analysis Software.
Provides high resolution/high throughput Frequency and Time Interval Analysis measurements for pulsed-RF systems. Supports the 89601 Vector Signal Analysis Software. 89601 Vector Signal Analysis Software.
Directly analyze frequency, time, and digital modulation of RF signals up to 13 GHz using the 89601A Vector Signal Analysis Software. Supports measurements up 50 GHz and 300 MHz bandwidth with Keysight wideband vector signal analysis measurement
Examine absolute and residual phase noise, AM noise, low-level spurious signals of pulsed-RF systems.
Pulsed RF Component Measurements
Description
View
Characterize the nonlinear behavior of active devices up to 26.5 GHz with the built-in second source and frequency combiner. Available with
Meet the challenges of component testing with an excellent combination of speed and precision from 300 kHz to 110 GHz. Available with Option H08 Pulsed-RF Measurement capability.