Starting Download..
save Save

How do I remotely program my spectrum or vector signal analyzer?

The following information may assist you in remotely programming your spectrum analyzer.

Available interfaces:

Your E4406A or PSA spectrum analyzer comes standard with GPIB and LAN interfaces. The LAN interface in both of these instruments support SCPI LAN communication. The ESA or EMC spectrum analyzer currently comes standard with either the RS-232 or GPIB interface. ESA spectrum analyzer LAN is supported when used with the Keysight E5810A LAN-to-GPIB gateway. More information can be found at the following link:

USB can be used with the all instruments that have GPIB capability when used with the 82357A USB-to-GPIB interface. Additional information is available at the following link:

Programming Examples:

Spectrum Analyzer Programming Examples
InstrumentVB6, VB.NET and ExcelC++, ANSI C and C#.NETKeysight VEE ProLabViewMATLAB
PSA SeriesTransfer Screen ImagesSerial Poll for Alignment CompleteLearn StringASCII Trace DataMatlab Example

IQ Trace Data (IVI-COM)Service Request Method (SRQ)Transfer Trace DataScreen Capture with LabviewUpload a File

Binary Block Trace DataBinary Trace Data



Marker Peak




IVI-COM Personality Select


IVI-COM Personality Select
ESA and EMC SeriesTransfer Screen ImageService Request Method (SRQ)Transfer Trace Data


Binary Block Trace DataSerial Poll for Alignment CompleteLearn String


Marker Peak
EMC Signal List Transfer




Transfer Screen Image

N1996A Keysight CSAMarker PeakBinary Trace DataTransfer Trace Data




Transfer Screen Image




Transfer Marker Data

8560E/EC Series

Transfer Trace Data




Plot Screen Image to File

89600 SeriesTake and Release Control




Adjacent Channel Power




Demodulated Symbols




WLAN Summary Table




Status Bits & Interupts



X-Series (PXA/MXA/EXA/CXA) Signal AnalyzersTransfer Screen ImagesSerial Poll for Sweep CompleteTransfer Screen ImagesScreen Capture with LabviewMATLAB Example

Binary Block TraceService Request Method (SRQ)Transfer Trace Data
Upload a File

VXA Measurement - VB6Relative Band Power MarkersMeasure @ Marker (Option EMC)
IVI-COM Personality Select

VXA Digital Demod - VB6Trace Detector/Couple MarkersVXA Measurement
Deep IQ Capture (2GB)


Phase NoiseVXA digital demod measurement




Poll to determine alignments are complete




Cal:Expired? / Cal:Auto Part

Programming Guides:

ESA, PSA and E4406A VSA Series Programming Guides
ESA SeriesPSA SeriesE4406A VSA Series
Meas. Guide and Programming ExamplesMeas. Guide and Programming Examples
Instrument Messages and Funct. TestsInstrument Messages and Funct. TestsInstrument Messages and Funct. Tests
Core Spectrum Analyzer FunctionsCore Spectrum Analyzer FunctionsProgramming Commands
One-Button Power MeasurementsOne-Button Power MeasurementscdmaOne Guide (BAC)
Programming Code Compatibility (266)Programming Code Compatibility (266)GSM and EDGE (202, 252, BAH)
Programming Conversion GuideProgramming Conversion Guide1xEV-DO Guide (204)
Noise Figure Guide (219)Noise Figure Guide (219)W-CDMA with HSDPA (BAF, 210)
Phase Noise Guide (226)Phase Noise Guide (226)cdma2000 with 1xEV-DV (B78, 214)
cdmaOne Programming Commands (BAC)cdmaOne Guide (BAC)NADC and PDC Guide (BAE)
GSM Programming CommandsGSM and EDGE Guide (202)iDEN and WiDEN Guide (HN1)
Bluetooth Program Commands (228)1xEV-DO Guide (204)

W-CDMA with HSDPA (BAF, 210)

cdma2000 with 1xEV-DV (B78, 214)

NADC and PDC Guide (BAE)

TD-SCDMA Guide (211)

Digital Modulation Analysis (241)

Basic Mode Guide (B7J, 122, 241)
E7400A EMC, 8560E/EC and 89600 Series Programming Guides
E7400A EMC Series8560E/EC Series89600 Series
Programmer's GuideProgrammer's Guide89600 Series Documentation
Instrument Messages and Funct. Tests85620A Mass Memory Module Guide
Programming Conversion Guide

Was this helpful?


Didn't find what you're looking for?