Starting Download..
save Save

How do I upgrade my E8257D PSG Analog Signal Generator?

Most of the E8257D PSG Analog Signal Generator options are available for post-sale retrofit.

Hardware upgrade kits contain installation instructions and the desired assembly. Adjustments or performance verifications may be required to ensure the instrument meets the published specifications.

  • Some performance verification tests can be performed using the N7800A Calibration & Adjustment Software. All adjustments must be performed using the N7800A Calibration & Adjustment Software.
  • More involved upgrades require the instrument be shipped to a Keysight  Service Center to have the upgrade installed. Make sure to obtain a quote for the installation before sending the instrument and upgrade kit to a Keysight Service Center to get installed. A full calibration is the only way to guarantee specifications are being met.

The table below provides an Installation Note for each upgrade. The installation note includes a list of the performance verification tests and adjustments required as well as the test equipment and test software necessary to complete the upgrade. In most cases the instrument will need to be sent to a Keysight  Service Center.

Hardware upgrades may require that a minimum firmware is already installed. Up-to-date firmware can be downloaded for free from the PSG Firmware Upgrade Center.

Some hardware upgrades may also require the redemption and installation of a license key before they will be activated. Once a redemption certificate is received, the license key(s) can be redeemed at the Software License Redemption Website.

OptionDescriptionOrder AseDeliveryInstallation NoteUpgrade ContentsMinimum FirmwareAdjustments RequiredAdditional RequirementsIncompatible WithInstalled By - Estimated Time
007Fully Synthesized Analog Frequency and Power Ramp SweepE8257DK-007
 
YesNoneLicense key ≥ C.04.01NoneNoneNoneCustomer - 0.5 Hrs
008Removable Flash Memory (8 GB)E8257DK-008NoAvailableHardware, License key
 
≥ C.05.31NoneSerial Prefix ≥ 4928Serial Prefix < 4928Customer - 0.5 Hrs
1E1Step AttenuatorE8257DK-1E1 NoAvailable

Hardware, License key 

≥ C.04.01Verification Test1NoneNoneCustomer - 10.0 Hrs
1EAHigh Output Power (67 GHz)E8257DK-1EA YesNoneLicense key ≥ C.04.01NoneSerial Prefix < 4928Serial Prefix ≥ 4928Customer - 0.5 Hrs
1EDType-N (f) RF Output ConnectorE8257DK-1EDNoAvailable

Hardware, License key

≥ C.04.01Verification Test1Option 520 or 521532-567Customer - 1.0 Hrs
1EHImproved Harmonics from 10 MHz to 2 GHzE8257DK-1EHNoAvailableHardware, License key≥ C.04.01Verification Test1Serial Prefix < 49281EUCustomer - 2.0 Hrs
1EHImproved Harmonics from 10 MHz to 2 GHzE8257DK-2EHYesNoneLicense key≥ C.05.31None1EU or Serial Prefix ≥ 4928NoneCustomer - 0.5 Hrs
1EU

High Output Power

E8257DK-1EUYesNoneLicense key ≥ C.05.31NoneSerial Prefix ≥ 4928NoneCustomer - 0.5 Hrs
1EUHigh Output Power

E8257DK-2EU

NoNoneNot applicable≥ C.05.31NoneSerial Prefix < 492821EA, HARFactory installation only
1EUHigh Output Power

E8257DK-3EU

NoNoneNot applicable≥ C.05.31None1EA, Serial Prefix < 49282HARFactory installation only
513-567Frequency range optionsOnly available at time of instrument purchaseNot applicableNot applicableNot applicableNot applicableNot applicableNot applicableNot applicableNot applicable
R2CCore Instrument Firmware Enhancements

E8257DK-R2C

Information on what R2C provides

YesNoneLicense key≥ C.06.10NoneNoneNoneCustomer - 0.5 Hrs
UNXUltra Low Phase Noise PerformanceE8257DK-UNX NoAvailableHardware, License key≥ C.04.01Verification Test1NoneNoneCustomer - 2.0 Hrs
UNTAM, FM, Phase Modulation, and LF OutputE8257DK-UNT YesNoneLicense key ≥ C.04.01NoneNoneNoneCustomer - 0.5 Hrs
UNUPulse ModulationE8257DK-UNUYesNoneLicense key ≥ C.04.01NoneNoneUNWCustomer - 0.5 Hrs
UNWNarrow Pulse ModulationE8257DK-UNWNoAvailable

Hardware, License key

≥ C.04.01Verification Test1Serial Prefix < 49281EUCustomer - 4.0 Hrs
UNWNarrow Pulse ModulationE8257DK-2NWYesNoneLicense key≥ C.05.31None1EU or Serial Prefix ≥ 4928NoneCustomer - 0.5 Hrs
UNYEnhanced Ultra Low Phase NoiseE8257DK-UNYNoAvailableHardware, License key
 
≥ C.06.10

Verification Test1

Serial Prefix ≥ 5042H42Service center - installation only
UNYEnhanced Ultra Low Phase NoiseE8257DK-2NYNoNoneNot applicable≥ C.06.10NoneSerial Prefix = 49282H42Factory installation only
HY2Enhanced Ultra Low Phase Noise Level 2Only available at the time of initial purchaseNot applicableNot applicableNot applicableNot applicableNot applicable1E1, 1EH, 1EU, and 513 or 5201EM, 532, 540, 550, and 567Not applicable
E8257D Accessories
ProductDescriptionOrder AseDeliveryInstallation NoteUpgrade ContentsMinimum FirmwareAdjustments RequiredAdditional Requirements Incompatible WithInstalled By - Estimated Time
1CMRack mount kitE8257D-1CM NoNone

Hardware

NoneNoneNone1CN, 1CPCustomer - 1.0 Hrs
1CNFront handle kitE8257D-1CNNoNoneHardware
 
NoneNoneNone1CM, 1CPCustomer - 1.0 Hrs
1CPRack mount and front handle kitE8257D-1CPNoNoneHardware
 
NoneNoneNone1CM, 1CNCustomer - 1.0 Hrs
ABAPrinted copy of the English documentation setE8257D-ABANoNoneDocumentation setNoneNoneNoneNoneNot applicable
CD1CD-ROM containing the English documentation setE8257D-CD1NoNoneCD-ROMNoneNoneNoneNoneNot applicable

1. Post repair verification test may require one or more of the following equipment: power meter, power sensor, spectrum analyzer and frequency counter and TME software. Verification test time included in repair time estimation.

2. Requires an “additional” factory calibration charge (E8257DK-700).

Was this helpful?


Didn't find what you're looking for?