How do I upgrade my N5183B MXG Microwave Analog Signal Generator?
Most of the N5183B MXG Microwave Analog Signal Generator options are available for post-sale retrofit.
Hardware upgrade kits contain installation instructions and the desired assembly. Adjustments or performance verifications may be required to ensure the instrument meets the published specifications.
- Most performance verification tests can be performed using the N7800A Calibration & Adjustment Software. All adjustments must be performed using the N7800A Calibration & Adjustment Software.
- More involved upgrades require the instrument be shipped to a Keysight Service Center to have the upgrade installed. A full calibration is the only way to guarantee specifications are being met.
The table below provides an Installation Note for each upgrade. The installation note includes a list of the performance verification tests and adjustments required as well as the test equipment and test software necessary to complete the upgrade.
Upgrades may require that a minimum firmware is already installed. Up-to-date firmware can be downloaded for free from the MXG Firmware Upgrade Center.
Most upgrades will require the redemption and installation of a license key before they will be activated. Once a redemption certificate is received, the license key(s) can be redeemed at the Software License Redemption Website.
Option | Description | Order As | eDelivery | Installation Note | Upgrade Contents | Minimum Firmware | Adjustments Required | Additional Requirements | Incompatible With | Installed By | Installation Time |
---|---|---|---|---|---|---|---|---|---|---|---|
006 | Instrument security | N5183BU-006 | No | Available | Hardware, License key | B.01.80 | None | None | None | Advanced User | 0.5 Hr |
1E1 | Step Attenuator | N5183BU-1E1 | Yes | License key installation | License key | None | None | None | None | User | 0.5 Hr |
1EA | High output power | N5183BU-1EA | Yes | License key installation | License key | None | None | None | None | User | 0.5 Hr |
1ER | Flexible reference input (1 -50 MHz) | N5183BU-1ER | Yes | License key installation | License key | None | None | None | None | User | 0.5 Hr |
303 | Multifunction generator | N5183BU-303 | Yes | License key installation | License key | None | None | None | None | User | 0.5 Hr |
320 | Pulse Train Generator | N5180320B | Yes | License key installation | License key | B.01.75 | None | Option UNW or UW2 | None | User | 0.5 Hr |
513 520 532 540 | Frequency range options | Only available at time of instrument purchase | Not applicable | Not applicable | Not applicable | Not applicable | Not applicable | Not applicable | Not applicable | Not applicable | Not applicable |
SDO | No internal user non-volatile memory | N5183BU-SD0 | Yes | License key installation | License key | B.01.80 | None | None | None | User | 0.5 Hr |
UNT | AM, FM, phase modulation | N5183BU-UNT | Yes | License key installation | License key | None | None | None | None | User | 0.5 Hr |
UNW | Narrow pulse modulation | N5183BU-UNW | Yes | License key installation | License key | None | None | None | Option UW2 | User | 0.5 Hr |
UW2 | Narrow pulse modulation (Limited to 31.8 GHz for export control) | N5183BU-UW2 | Yes | License key installation | License key | None | None | Option 540 | Option UNW | User | 0.5 Hr |
UNY | Enhanced low phase noise | Only available at time of instrument purchase | Not applicable | Not applicable | Not applicable | Not applicable | Not applicable | Not applicable | Not applicable | Not applicable | Not applicable |
UNZ | Fast switching | N5183BU-UNZ | Yes | License key installation | License key | None | None | None | Option UZ2 | User | 0.5 Hr |
UZ2 | Fast Switching (> 1.15 ms & +/-0.05% of Final Frequency for export control) | N5183BU-UZ2 | Yes | License key installation | License key | None | None | None | Option UNZ | User | 0.5 Hr |
N5183B Accessories | ||||||||
---|---|---|---|---|---|---|---|---|
Option | Description | Color Scheme | Order As | eDelivery | Installation Note | Upgrade Contents | Installed By | Installation Time |
1CM | Rack mount flange kit | Light | 1CM010A | No | Available | Hardware | User | 0.5 Hr |
Dark | 1CM110A | |||||||
1CN | Front handle kit | Light | 1CN006A | No | Available | Hardware | User | 0.5 Hr |
Dark | 1CN106A | |||||||
1CP | Rack mount flange kit with front handles | Light | 1CP004A | No | Available | Hardware | User | 0.5 Hr |
Dark | 1CP104A | |||||||
1CR | Rack slide kit | Light | 1CR012A | No | Available | Hardware | User | 0.5 Hr |
Dark | 1CR112A |