What preamplifier options can be used with the N9030A PXA frequency range options?
The following table lists the preamp options available for each N9030A PXA frequency range option.
Freq Range Option | Valid Preamp Options |
---|---|
Option 503 | P03 |
Option 508 | P03 or P08 |
Option 513 | P03, P08, or P13 |
Option 526 | P03, P08, P13, or P26 |
Option 543 | P03, P08, P13, P26, or P43 |
Option 544 | P03, P08, P13, P26, or P44 |
Option 550 | P03, P08, P13, P26, or P50 |