Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
- Home
- Resources
- Resources
What are you looking for?
WiMAX™ RF Test Matrix
For more information refer to WiMAX Test
RF WiMAX Tests | 89600 Series VSA Software with WiMAX test options 1 | PSA Series Spectrum Analyzer | X-Series Signal Analyzers with N9074 and N9075 measurement application 2 | N5182A MXG and E4438C ESG Vector Signal Generators with N7615B Signal Studio software for WiMAX 3 | P-Series Power Meters | E6640A EXM Wireless Test Set | EXT Wireless Communication Test Set with U9075 measurement application and N7615B Signal Studio software for WiMAX |
---|---|---|---|---|---|---|---|
WiMAX Transmitter Test | |||||||
Output power | X | X | X | X4 | X | X | |
Power rise/fall | X | X | X10 | X | X | X | |
Spectrum mask | X | X | X | X | |||
Spectral flatness | X | X | X | X | X | ||
Center frequency tolerance | X | X | X | X | |||
Symbol clock frequency tolerance | X | X | X | X | |||
Relative constellation error (EVM) | X | X | X | X | |||
Out-of-band spurious emission | X5 | X5 | |||||
WiMAX Receiver Tests | |||||||
Sensitivity | X6 | X6 | X6 | ||||
Max input level | X | X | X | ||||
Adjacent and alternate channel rejection | X7 | X7 | X7 | ||||
Receiver linearity | X | X | X | ||||
Frequency and timing requirements | X | X | X |
1 89600 Series vector signal analysis software can be used with a variety of digitizers including: X-Series Signal Analyzers, Oscilloscopes, Logic Analyzers, PSA High-Performance Spectrum Analyzer, ESA-E Series Economy Spectrum Analyzer, and N4010A Wireless Connectivity Test Set.
2 Requires 89600 Series VSA software or N9075 measurement application.
3 Can also be used with E8267D PSG vector signal generator.
4 Thermal sensor gives true rms power reading. Peak detector under-reads peak-average result with OFDM/modulation applied. P-series power meters offer gating for accurate power measurements on bursted signals
5 Requires manual user setup in range table.
6 Test signal is fully coded, which enables vendor-specific PER measurements to be performed. The ESG/PSG/MXG does not perform PER measurements.
7 Use a second signal generator with user created waveform file as interferer.
8 Active subcarriers only. Unused subcarrier RCE is not measured.
9 Fader required for part of the test.
10 N9075 only
"WiMAX," "Fixed WiMAX," "Mobile WiMAX," "WiMAX Forum," the WiMAX Forum logo, "WiMAX Forum Certified," and the WiMAX Forum Certified logo are trademarks of the WiMAX Forum. All other trademarks are the properties of their respective owners.
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility