Can the E2930B be used with PCI or PCI-X 1.0?
The E2930B fully supports the PCI-X 1.0 and PCI-X 2.0 specifications. It can completely replace the E2929B. For classic PCI, the E2930B provides a configuration space, which can be read and written at 33 MHz.