How do I upgrade my N9030B PXA Signal Analyzer?
Most all of the N9030B options that are sold at the time of instrument purchase are also available as an upgrade option. Upgrade options can vary from a simple license key installation to more complex upgrades that involve installing multiple pieces of hardware. For each upgrade option it is advised that each row in the table is read and understood. Before purchasing an upgrade option that contains hardware items, the following steps should be taken:
- View the installation note by selecting the Install Note link in the Upgrade Contents cell.
- Determine from the installation instructions the complexity of the installation and whether you will perform the upgrade yourself or have a Keysight Service Center perform the installation.
- Review the Utilities, Adjustments & Performance Verification Tests section of the installation instructions to see what the required adjustments and performance tests are once the upgrade is installed.
- Review the following lists of test equipment requirements for each required adjustment and performance test to further determine whether you have the ability to perform the upgrade yourself or have an Keysight Service Center perform the installation.
If an upgrade option is going to be installed by an Keysight Service Center, additional labor charges may apply. Your Keysight field engineer can provide an all inclusive quote.
All instrument adjustments are automated and require the use of the Keysight Performance Verification & Adjustment Software.
Many hardware upgrades will require the redemption and installation of a license key file (.lic) to activate the option. Once a entitlement certificate is received the license key file can be redeemed at the Keysight Software License Redemption Website
N9030B Internal Hardware Option Upgrades
Option | Description | Order As | eDelivery | Upgrade Contents | Minimum Firmware | Adjustments Required1 | Additional Requirements | Incompatible With | Installed By | Installation Time |
---|---|---|---|---|---|---|---|---|---|---|
508 513 526 544 550 | Frequency Range Upgrades | Refer to table | No |
Note: | A.19.05 | Yes, Included in upgrade price | Not applicable | Refer to table | Service Center Only | Included in upgrade price |
107 | Audio Input and Digitizer | N9030BU-107 | No |
| A.20.22 | Yes | N9091EM0E, Measuring Receiver Measurement Application or N9092EM0E, Avionics Measurement Application | B5X, BBA | Service Center Recommended | Install=1.0 Hrs Adjust & Verify=0.5 Hrs |
ALV | Log Video Out | N9030BU-ALV | Yes |
| None | No | None | None | Advanced User3 | Install=0.5 Hrs |
B1X | Analysis Bandwidth Upgrade to 160 MHz | N9030BU-B1X | No |
| None | Yes | MPB | EP0 | Service Center Recommended | Install=1.5 Hrs |
Analysis Bandwidth Upgrade from 40 MHz to 160 MHz | N9030BU-BU3 | No |
| None | Yes |
| EP0 | Service Center Recommended | Install=1.5 Hrs Adjust & Verify=5.0 Hrs | |
Analysis Bandwidth Upgrade, 85 MHz to 160 MHz | N9030BU-BU7 | Yes |
| None | No |
| EP0 - Contact | Service Center Recommended | Install=0.5 Hrs Adjust & Verify=0.5 Hrs | |
B2X | Analysis Bandwidth Upgrade from 25 or 40 MHz to 255 MHz. Includes option EP0 upgrade. For microwave instruments | N9030BU-B2X | No |
| A.17.71 | Yes | MPB, 508 or 513 or 526 | EP0, B1X, B85, 503, 544, 550 | Service Center Only | Install=4.0 Hrs Adjust & Verify=5.5 Hrs |
Analysis Bandwidth Upgrade, 25 MHz or 40 MHz to 255 MHz. For instruments with option EP0 currently installed. For microwave instruments | N9030BU-BUQ | No |
| A.17.71 | Yes | MPB, EP0, 508, or 513, or 526 | B1X, B85, 503, 544, 550 | Service Center Only | Install=2.0 Hrs Adjust & Verify=5.5 Hrs | |
Analysis Bandwidth Upgrade from 25 or 40 MHz to 255 MHz. Includes option EP0 upgrade. For millimeter instruments | N9030BU-BUW | No |
| A.19.55 | Yes | MPB, 544 or 550 | EP0, B1X, B85, 503, 508, 513 or 526 | Service Center Only | Install=4.0 Hrs Adjust & Verify=5.5 Hrs | |
Analysis Bandwidth Upgrade, 25 MHz or 40 MHz to 255 MHz. For instruments with option EP0 currently installed. For millimeter instruments | N9030BU-BUS | No |
| A.19.55 | Yes | MPB, EP0, 544, or 550 | B1X, B85, EP1, 503, 508, 513, or 526 | Service Center Only | Install=2.0 Hrs Adjust & Verify=5.5 Hrs | |
Analysis Bandwidth Upgrade, 85 or 160 MHz to 255 MHz. Includes option EP0 upgrade. For microwave instruments | N9030BU-BU8 | No |
| A.17.71 | Yes | MPB, B85 or B1X, 508 or 513 or 526 | EP0, 503, 544, 550 | Service Center Only | Install =4.5 Hrs Adjust & Verify=5.5 Hrs | |
Analysis Bandwidth Upgrade, 85 or 160 MHz to 255 MHz. Includes option EP0 upgrade. For millimeter instruments | N9030BU-BUX | No |
| A.19.55 | Yes | MPB, B85 or B1X, 544 or 550 | 503, 508, 513, or 526 | Service Center Only | Install =4.5 Hrs Adjust & Verify=5.5 Hrs | |
B40 | 40 MHz Analysis Bandwidth | N9030BU-B40 | Yes |
| None | Yes | MPB | None | Service Center Recommended3 | Install=0.5 Hrs |
B5X | Analysis Bandwidth Upgrade from 25 or 40 MHz to 510 MHz. Includes option EP0. For microwave instruments | N9030BU-B5X | No |
| A.17.71 | Yes | MPB, 508, 513, 526 | EP0, B1X, B85, BBA, 503, 544, 550 | Service Center Only | Install=4.0 Hrs Adjust & Verify=6.0 Hrs |
Analysis Bandwidth Upgrade, 25 MHz or 40 MHz to 510 MHz. For instruments with option EP0 currently installed. For microwave instruments | N9030BU-BUR | No |
| A.17.71 | Yes | MPB, EP0, 508 or 513 or 526 | B1X, B85, BBA, 503, 544, 550 | Service Center only | Install=2.0 Hrs Adjust & Verify=6.0 Hrs | |
Analysis Bandwidth Upgrade from 25 or 40 MHz to 510 MHz. Includes option EP0. For millimeter instruments | N9030BU-BUG | No |
| A.19.55 | Yes | MPB, 544,550 | EP0, B1X, B85, BBA, 503, 508, 513, 526 | Service Center Only | Install=4.5 Hrs Adjust & Verify=6.0 Hrs | |
Analysis Bandwidth Upgrade from 25 or 40 MHz to 510 MHz. For instruments with option EP0 currently installed. For millimeter instruments | N9030BU-BUT | No |
| A.19.55 | Yes | EP0, MPB, 544,550 | B1X, B85, BBA, 503, 508, 513, 526 | Service Center Only | Install=2.5 Hrs Adjust & Verify=6.0 Hrs | |
Analysis Bandwidth Upgrade, 85 or 160 MHz to 510 MHz. Includes option EP0 upgrade. For microwave instruments | N9030BU-BU9 | No |
| A.17.71 | Yes | MPB, B85 or B1X, 508 or 513 or 526 | EP0, BBA, 503, 544, 550 | Service Center Only | Install=4.5 Hrs Adjust & Verify=6.0 Hrs | |
Analysis Bandwidth Upgrade, 85 or 160 MHz to 510 MHz. Includes option EP0 upgrade. For millimeter instruments | N9030BU-BUJ | No |
| A.19.55 | Yes | MPB, B85 or B1X, 544 or 550 | EP0, BBA, 503, 508, 513, 526 | Service Center Only | Install=4.5 Hrs Adjust & Verify=6.0 Hrs | |
Analysis Bandwidth Upgrade from 255 MHz to 510 MHz. For microwave instruments | N9030BU-BUF | No |
| A.17.71 | Yes | MPB, EP0, B2X, 508 or 513 or 526 | B85, BBA, B1X, 503, 544, 550 | Service Center only | Install=1.0 Hrs Adjust & Verify=6.0 Hrs | |
Analysis Bandwidth Upgrade from 255 MHz to 510 MHz. For millimeter instruments | N9030BU-BUM | No |
| A.19.55 | Yes | MPB, EP0, B2X, 544 or 550 | B85, BBA, B1X, 503, 508, 513, or 526 | Service Center only | Install=2.0 Hrs Adjust & Verify=6.0 Hrs | |
B85 | Analysis Bandwidth Upgrade, 25 or 40 MHz to 85 MHz | N9030BU-B85 | No |
| None | Yes | MPB | B85, B1X, B1Y, EP0 | Service Center Recommended | Install=1.5 Hrs Adjust & Verify=5.0 Hrs |
BBA | Analog I/Q Baseband Inputs | N9030BU-BBA | No |
| None | Yes | Only available on options 503, 508, 513, and 526 | Options 544, 550, B5X, 107 | Service Center Recommended | Install=3.75 Hrs |
C35 | APC 3.5 mm Connector | N9030BU-C35 | No |
| None | Yes | Only available on option 526, 26.5 GHz frequency range | Options 503, 508, 513, 543, 544, 550 | Service Center Recommended | Install=1.0 Hr |
CR3 | Connector Rear, 2nd I.F. Output | N9030BU-CR3 | Yes |
| None | No | None | None | Advanced User3 | Install=0.5 Hrs |
CRP | Connector Rear, Arbitrary I.F. Output | N9030BU-CRP | Yes |
| None | No | None | None | Advanced User3 | Install=0.5 Hrs |
DP4 | Digital Processor, 4 GB Capture Memory (Instruments with B85 or B1X) | N9030BU-DP4 | No |
| A.17.55 | Yes |
|
| Service Center Recommended | Install=1.0 Hrs. Adjust & Verify=0.0 Hrs. |
DUA | Duplex IF RTSA | N9030BU-DUA | Yes |
| A.19.28 | No | Option B5X, RT1 or RT2 | Option B85 or B1X or EP1 or BBA | User | Install=0.5 Hrs. |
EA3 | Electronic Attenuator, 3.6 GHz | N9030BU-EA3 | Yes |
| None | Yes | None | None | Service Center Recommended3 | Install=0.5 Hrs |
EDP | Enhanced Display Package | N9030BU-EDP | Yes |
| None | No | None | None | User | Install=0.5 Hrs |
EMC | Basic EMC Functionality | N9030BU-EMC | Yes |
| None | No | None | None | User | Install=0.5 Hrs |
EP0 | Enhanced Phase Noise | N9030BU-EP0 | No |
| A.18.24 | Yes |
| EP1, B1X, B85, 503, 544, 550 | Service Center Only | Install=2.0 Hrs Adjust & Verify=15.0 Hrs |
ESC | External Source Control Feature | N9030BU-ESC | Yes |
| None | No | None | None | User | Install=0.5 Hrs Adjust & Verify=0.0 Hrs |
EXM | External Mixing | N9030BU-EXM | No |
| None | Yes | None | None | Service Center Recommended | Install=1.0 Hr |
FBP | Full Bypass Path | N9030BU-FBP | No |
| A.25.05 | Yes | Option LNP and MPB and Option B2X or B5X must be currently installed | Option 503 Option EP1 | Service Center Only | Install=0.5 Hrs Adjust & Verify=5? Hrs |
FP2 | Fast Power, up to 40 MHz Bandwidth | N9030BU-FP2 | Yes |
| None | No | None | None | User | Install=0.5 Hrs Adjust & Verify=0.0 Hrs |
FS2 | Enhanced Fast Sweep Speed | N9030BU-FS2 | Yes |
| A.18.24 | No | None | None | User | Install=0.5 Hrs Adjust & Verify=0.0 Hrs |
FT1 | Frequency Mask Trigger, basic detection | N9030BU-FT1 | Yes |
| None | No | B85, B1X, B2X, or B5X | None | User | Install=0.5 Hrs Adjust & Verify=0.0 Hrs |
FT2 | Frequency Mask Trigger, optimum detection | N9030BU-FT2 | Yes |
| None | No | B85, B1X, B2X, or B5X | None | User | Install=0.5 Hrs Adjust & Verify=0.0 Hrs |
LNP | Low Noise Path (Refer to Additional Requirements) | N9030BU-LNP | No |
| None | Yes | MPB must be currently installed Note: See also option HL1 and HL2 | Option 503 | Service Center Recommended3 | Install=0.5 Hrs |
Low Noise Path and Microwave Preselector Bypass (PXA's <26.5 GHz) | N9030BU-HL1 | No |
| None | Yes |
| Options LNP, MPB, 503, 544, 550 | Service Center Recommended | Install=3.0 Hrs Adjust & Verify=9.0 Hrs | |
Microwave Preselector Bypass and Low Noise Path (PXA's >26.5 GHz) | N9030BU-HL2 | No |
| None | Yes |
| Option LNP, MPB, 503, 508, 513, 526 | Service Center Recommended | Install=2.5 Hrs Adjust & Verify=13.0 Hrs | |
MPB | MPB Microwave Preselector Bypass (Refer to Additional Requirements) | N9030BU-MPB | No |
| None | Yes | LNP must be currently installed Note: See option HL1 and HL2 | Option 503 | Service Center Recommended3 | Install=0.5 Hrs Adjust & Verify=1.5 Hrs |
Low Noise Path and Microwave Preselector Bypass (PXA's <26.5 GHz) | N9030BU-HL1 | No |
| None | Yes |
| Options LNP, MPB, 503, 544, 550 | Service Center Only | Install=3.0 Hrs Adjust & Verify=5.0 Hrs | |
Microwave Preselector Bypass and Low Noise Path (PXA's >26.5 GHz) | N9030BU-HL2 | No |
| None | Yes |
| Option LNP, MPB, 503, 508, 513, 526 | Service Center Only | Install=3.0 Hrs Adjust & Verify=6.0 Hrs | |
P03 | Preamplifier, 3.6 GHz | N9030BU-P03 | Yes |
| None | Yes | None | Options P08, P13, P26 | Service Center Recommended3 | Install=0.5 Hrs |
P08 | Preamplifier, 8.4 GHz | N9030BU-P08 | Yes |
| None | Yes | None | Options P13, P26, 503 | Service Center Recommended3 | Install=0.5 Hrs |
P13 | Preamplifier, 13.6 GHz | N9030BU-P13 | Yes |
| None | Yes | None | Options P26, 503, 508 | Service Center Recommended3 | Install=0.5 Hrs |
P26 | Preamplifier, 26.5 GHz | N9030BU-P26 | Yes |
| None | Yes | None | Options 503, 508, 513 | Service Center Recommended3 | Install=0.5 Hrs |
P44 | Preamplifier, 44 GHz (Use with Option 544 only) | N9030BU-P44 | Yes |
| None | Yes | Option 544 | Options 503, 508, 513, 526, 550 | Service Center Recommended3 | Install=0.5 Hrs |
P50 | Preamplifier, 50 GHz (Use with Option 550 only) | N9030BU-P50 | Yes |
| None | Yes | Option 550 | Options 503, 508, 513, 526, 544 | Service Center Recommended3 | Install=0.5 Hrs |
PC6S | CPU/SSD assembly with on-board calibration data memory | N9030BU-PCS | No |
| A.25.08 Firmware pre-installed on SSD | No See Install Note link | None SSD includes Win 10 | Windows 7 | Service Center Recommended | Install=1.0 Hrs Adjust & Verify=0.0 Hrs |
PC8 | Hexa Core CPU/SSD assembly with 32 GB RAM and on-board calibration data memory | N9030BU-PC8 | No |
| A.30.05 Firmware pre-installed on SSD | No (if existing cal data can be backed up) See Install Note link | None SSD includes Win 10 | Windows 7 | Service Center Recommended | Install=1.0 Hrs Adjust & Verify=0.0 Hrs |
PCA | Hexa Core CPU/SSD assembly with 32 GB RAM and on-board calibration data memory, M.2 NVMe SSD | N9030BU-PCA | No |
| A.35.08 Firmware pre-installed on SSD | No (if existing cal data can be backed up) See Install Note link | M.2 NVMe SSD with Win 10 | Windows 7 | Service Center Recommended | Install=1.0 Hrs Adjust & Verify=0.0 Hrs |
RBE | Resolution Bandwidth Extended | N9030BU-RBE | Yes |
| A.19.28 | No | Option B85, B1X, B2X, or B5X | None | User | Install=0.5 Hrs Adjust & Verify=0.0 Hrs |
RT1 | ||||||||||
Real-time Spectrum Analysis up to maximum available bandwidth -Basic Detection | N9030BU-RT1 | Yes |
| None | No |
| None | User | Install=0.5 Hrs Adjust & Verify=0.0 Hrs | |
RT2 | Real-time Spectrum Analysis up to maximum available bandwidth -Optimum Detection | N9030BU-RT2 | Yes |
| None | No |
| None | User | Install=0.5 Hrs Adjust & Verify=0.0 Hrs |
RTS | Real Time I/Q Data Streaming | N9030BU-RTS | No |
| A.17.55 | No | B85 or B1X or B2X and RT1 or RT2 | None | Service Center Recommended3 | Install=1.5 Hrs Adjust & Verify=0.0 Hrs |
SF1 | Security Feature, Exclude Launching Programs | N9030BU-SF1 | Yes |
| None | No | None | None | User | Install=0.5 Hrs Adjust & Verify=0.0 Hrs |
SF2 | Security Feature, Prohibit Saving Results within Analyzer Applications | N9030BU-SF2 | No |
| None | No | None | None | User | Install=0.5 Hrs Adjust & Verify=0.0 Hrs |
SF3 | Security Feature, Secure RAM Disk Boot | N9030BU-SF3 | No |
| A.37.02 | No | None | None | Advanced User | Install = 1.0 Hrs Adjust & Verify = 0 Hrs |
SS1 | Additional Solid state drive, Win 10, for PC6/PC6S | N9030BU-SS1 | No |
| A.20.03 Firmware pre-installed on SSD | No | PC6/PC6S | PC8, PCA | Advanced User | Install=1.0 Hr Adjust & Verify=0.0 Hrs |
SS2 | Additional Solid state drive, Win 10, for PC8 | N9030BU-SS2 | No |
| A.30.05 Firmware pre-installed on SSD | No | PC8 | PC6, PC6S, PCA | Advanced User | Install=1.0 Hr Adjust & Verify=0.0 Hrs |
SS3 | Additional Solid state drive, Win 10, for PCA | N9030BU-SS3 | No |
| A.35.08 Firmware pre-installed on SSD | No | PCA | PC6, PC6S, PC8 | Advanced User | Install=1.0 Hr Adjust & Verify=0.0 Hrs |
SSD | Windows Embedded Standard 7 Solid State Drive ⇒MUST READ | N9030BU-SSD | No |
| None | No2 | None | None | Advanced User | Install=1.0 Hr |
TDS | Time Domain Scan | N9030BU-TDS | Yes |
| A.19.05 | No | N6141C or N6141EM0E EMI Measurement Application | Windows XP | User | Install=0.5 Hrs Adjust & Verify=0.0 Hrs |
W10 | Windows 10 Solid State Drive ⇒MUST READ | See options SS1, SS2, SS3 | No |
| None | No2 | PC6,PC6S, PC8, or PCA | None | Advanced User | Install=1.0 Hrs Adjust & Verify=0.0 Hrs |
YAV | Screen Video, Log Video, Lin Video | N9030BU-YAV | Yes |
| None | No | None | None | Advanced User3 | Install=0.5 Hrs |
Option | Description | Order As | eDelivery | Upgrade Contents | Minimum Firmware | Adjustments Required1 | Additional Requirements | Incompatible With | Installed By | Installation Time |
1 While the completion of the recommended adjustments and verification tests for a given option upgrade does verify the functionality of the option, it does not guarantee that the entire instrument meets all published specifications. A full instrument calibration is the only way to guarantee that all instrument specifications are being met.
2 The instrument calibration data file MUST be transferred in order for the analyzer to meet specifications. If the cal file is not transferred all adjustments and verification tests must be performed. Refer to the Installation Note in the above table for details
3 Upgrade can be performed by the User without any performance verification required if the instrument being upgraded is still within it's original factory calibration cycle and no major repairs or adjustments have been performed on it. See the upgrade installation note for more details.
N9030B External Hardware Option Upgrades
Option | Description | Order As | eDelivery | Upgrade Contents | Minimum Firmware | Adjustments Required1 | Additional Requirements | Incompatible With | Installed By | Installation Time |
---|---|---|---|---|---|---|---|---|---|---|
1CM113A | Rackmount Kit (Rack Flanges only) | 1CM113A | No |
| None | None | None | 1CN103A, 1CP105A | User | Install=0.5 Hrs |
1CN103A | Rackmount Front Handle Kit | 1CN103A | No |
| None | None | None | 1CM113A, 1CP105A | User | Install=0.5 Hrs |
1CP105A | Rackmount Kit with Handles | 1CP105A | No |
| None | None | None | 1CM113A, 1CN103A | User | Install=0.5 Hrs |
1CR014A | Rack Slide Kit | 1CR014A | No |
| None | None | None | None | User | Install=1.0 Hr |
1DVR001A | USB DVD-ROM/CD-R/RW Drive | 1DVR001A | No |
| None | None | None | None | Not applicable | Not applicable |
MLP001A | Minimum Loss Pad, 50 to 75 Ohms | MLP001A or 0955-1020 | No |
| None | None | None | None | Not applicable | Not applicable |
1MSE001A | USB Mouse | 1MSE001A or 0960-3250 | No |
| None | None | None | None | Not applicable | Not applicable |
Instrument Software
Instrument Software Update:
The software update package for the X-Series Signal Analyzers contains the spectrum analyzer measurement application, all the advanced measurement application software, and all other updates required by the individual measurement assemblies inside the instrument.
Keysight recommends updating the instrument software version whenever an internal hardware upgrade or measurement application is installed into the analyzer.
The latest revision of the instrument software installer can be found at:
Measurement Applications:
To see the complete list of software measurement applications available for the N9030A Signal Analyzer see:
Measurement Applications require the redemption and installation of a license key file (.lic). Measurement application upgrades are meant to be performed by the end user customer, and no adjustments or performance verification tests are required.
In order to redeem a license key, the end user customer must have a valid redemption certificate and then go to the Keysight Software License Redemption Website