What upgrade options are needed to update my Windows operating system, processor board or solid state drive on my X-Series signal analyzer?
To determine the upgrade options that need to be ordered, the processor option that is currently installed in the analyzer must be known. Press the [System], {Show}, {System} keys on the analyzer to obtain the processor option. Additionally, if your analyzer has an instrument software version A.03.00 or lower, read the Instrument Software Revision notes below analyzer figure. The analyzer figure below illustrates an MXA, Signal Analyzer with instrument software version A.11.03 using processor option PC2.
If the analyzer is not readily available, an estimate of what CPU is most likely installed in the analyzer based upon its serial number can be obtained here. Please note, however, that the serial number based information is not 100% accurate due to options that may have been ordered with the analyzer and prior repairs and/or upgrades which might have been performed on the analyzer.
Instrument Software Revision: (5th entry down in the above image)
- Instrument software revisions A.03.xx are compatible with the PC3 processor on the N9010A, EXA Signal Analyzer, yet will not identify PC3 in the {Show}, {System} display.
- Instrument software revision < A.02.00 will have a PC1 processor.
- Win 10 with PC6/PC7 requires >= A.20.03 software
- Win 10 with PC8/PC9 CPU requires >= A.30 software
- Win 10 with PCA/PCB CPU requires >= A.35 software
Processor Option Notes:
- PC1, PC2, PC3 are all 32-bit processors and are incompatible with Windows Embedded Standard 7.
- Windows Embedded Standard 7 requires processor option PC4, PC5, PC6 or PC7. These are 64-bit processors.
- Windows 10 requires processor option PC6, PC6S, PC7, PC7S, PC8, PC9, PCA, PCB. For A model instruments only PC6/6S/7/7S are available.
Signal Analyzer Upgrades
What I Want | Installed Processor Option | What do I order? | What do I receive? |
---|---|---|---|
Windows 10 upgrade | PC1, PC2, PC3, PC4 or PC5 | For PXA, MXA, and EXA order N9094AK-PC6 and N9094AK-W10 (under N9030AK, N9020AK or N9010AK) For CXA, order N9094AK-PC7 and N9094AK-W10 (under N9000AK) |
|
PC6 or PC7 | If you have “B” model what you order is model number dependent:
|
| |
Windows 10 Additional Solid State Drive for instruments currently running Windows 10 | PC6, PC6S,PC7, PC7S | If you have “B” model what you order is model number dependent: If you have an “A” model, you order: |
|
PC8 or PC9 | If you have “B” model what you order is model number dependent: N9000BU-SS2, N9010BU-SS2, N9020BU-SS2, N9030BU-SS2, N9032BU-SS2, N9038BU-SS2, N9040BU-SS2, N9042BU-SS1, N8973BU-SS1, N8974BU-SS1, N8975BU-SS1, N8976BU-SS1 Not available for "A" model instruments |
| |
PCA or PCB | N9030BU-SS3, N9041BU-SS3 |
| |
Windows Embedded Standard 7 (WES7) upgrade | PC1, PC2, or PC3 | For PXA, MXA, and EXA order N9094AK-PC6 and N9094AK-W7X (Under the N9030AK, N9020AK, or N9010AK) |
|
For CXA order N9094AK-PC7 & N9094AK-W7X (Under the N9000AK) |
| ||
PC4 or PC5 | N9094AK-SSD and N9094AK-W7X (under N9030AK, N9020AK, N9010AK, N9000AK) |
| |
Windows 7 Additional Solid State Drive for instruments currently running Windows 7 | PC4, PC5, PC6 or PC7 | If you have “B” model what you order is model number dependent: If you have an “A” model, you order: |
|
Upgrade to Windows 7 AND an additional Solid State Drive with Windows 7 | PC1, PC2, PC3 | For EXA, MXA and PXA order N9094AK-PC6 and N9094AK-W7X (under N9030AK, N9020AK or N9010AK) |
|
For CXA order N9094AK-PC7 and N9094AK-W7X (under N9000AK) And N9094AK-SSD and N9094AK-W7X |
| ||
PC4, PC5 | Order TWO each, N9094AK-SSD and N9094AK-W7X (under N9030AK, N9020AK, N9010AK or N9000AK |
| |
Hexa-Core High Performance CPU, 32 GB RAM | PC6, PC6S | N9020BU-PC8, N9030BU-PC8, N9040BU-PC8 | |
Hexa-Core High Performance CPU, 32 GB RAM, M.2 NVMe SSD | PC6, PC6S, PC8 | N9030BU-PCA, N9041BU-PCA | |
Quad-Core, Low Cost CPU, Intel i3, 16 GB RAM | PC7, PC7S | N9000BU-PC9, N9010BU-PC9 | |
Quad-Core, Low Cost CPU, Intel i3 16 GB RAM, M.2 NVMe SSD | PC7, PC7S, PC9 | Available Q4 2023 | |
Quad-Core High-Performance CPU, Intel i7, 2.3 GHz, 16 GB RAM | PC1, PC2, PC3, PC4, PC5 or PC7 | If you have an “A” model, you order: |
|
PC6 / PC6S | PC6/PC6S is a Quad-Core High-Performance Processor |
| |
Dual-Core Low Cost CPU, Intel Celeron, 2.2 GHz 8 GB RAM | PC1 or PC3 | If you have an “A” model, you order: |
|
PC7 / PC7S | PC7 is a Dual-Core High-Performance Processor |
|