Can I use a Keysight 85032E Cal Kit with FieldFox instruments?
Yes. You can use an 85032E Cal kit with FieldFox. You have to edit the Cal Kit definitions file using the FieldFox Data Link Software, and then load the Cal kit, but you can use it. The FieldFox Data Link Software Help System documents the process. The Data Link Software Help System is available with the software. You have to install the software, and then you can read the help file.
For more information about Fieldfox handheld RF and microwave analyzer, please visit FieldFox Handheld RF and Microwave Analyzers.