892NX Spectrum Analyzer Demodulated Audio
The selected modulation type (AM,FM,SSB) can only be heard from the speaker if the span setting is 1.5 MHz or less. The demodulated audio is muted if the span is set higher than 1.5 MHz. This assumes the AF analyzer's input (AF Anl In) is set for AM, FM,or SSB Demod.
(c) Copyright Keysight Technologies 1998, 2000 All Rights Reserved.
This information is subject to change without notice and is provided "as is" with no warranty. Keysight Technologies shall not be liable for any direct, indirect, special, incidental or consequential damages in connection with the use of this material.