Starting Download..
save Save

892NX Spectrum Analyzer Sweep Time and Resolution Bandwidth Range

The spectrum analyzer's sweep time is not user adjustable. It is a function of the span and resolution bandwidth (RBW). The resolution bandwidth is determined by the frequency span selected. The following table gives the approximate sweep rate in Hz/second for a given span. These should be used as guidelines for overall update rate of the spectrum analyzer:

FREQ SPAN Res. Bandwidth SWEEP RATE (kHz)

< 50 kHz 0.3 28.6 kHz/second

< 200 kHz 1.0 329.0 kHz/second

< 1.5 MHz 3.0 3.0 MHz/second

< 3 MHz 30.0 21.4 MHz/second

< 18 MHz 30.0 36.3 MHz/second

< 200 MHz 300.0 257.0 MHz/second

> 200 MHz 300.0 1000.0 MHz/second

(c) Copyright Keysight Technologies 1998, 2000

This information is subject to change without notice and is provided "as is" with no warranty. Keysight Technologies shall not be liable for any direct, indirect, special, incidental or consequential damages in connection with the use of this material.

Was this helpful?


Didn't find what you're looking for?