Which upgrade kit should be ordered for the E5100A JP4KC00945 to install the latest hardware?
To install the latest hardware (JP5KCxxxxx), one of the following upgrade kits should be ordered.
The E5100U-093 Upgrade Kit is suitable for the E5100A JP4KC00945 with B/W LCD.
E5100A / E5100B Hardware Configurations | ||||||||
---|---|---|---|---|---|---|---|---|
Model | Serial Prefix | LCD | ROM (A1) | SIMM (A1) | GSP (A2) | DSP (A3) | Upgrade Kit | Installation |
E5100A | JP1KC00101 - JP1KC00317 | B/W | 1 MB | 4 MB | GSP-1 | DSP-1 | E5100U-091 | 2.5 hours |
E5100A | JP2KC00318 - JP3KC00536 | B/W | 1 MB | 8 MB | GSP-1 | DSP-2 | E5100U-091 | 2.5 hours |
E5100A | JP2KC00318 - JP3KC00536 | COLOR | 1 MB | 8 MB | GSP-2 | DSP-2 | E5100U-092 | 1.5 hours |
E5100A | JP4KC00537 - JP4KC01245 | B/W | 4 MB | 8 MB | GSP-1 | DSP-2 | E5100U-093 | 2.0 hours |
E5100A | JP4KC00537 - JP4KC01245 | COLOR | 4 MB | 8 MB | GSP-2 | DSP-2 | E5100U-094 | 1.0 hours |
E5100B | JP1KC00101 - JP1KC00132 | B/W | 1 MB | 4 MB | GSP-1 | DSP-1 | E5100U-091 | 2.5 hours |
E5100B | JP2KC00133 - JP3KC00189 | B/W | 1 MB | 8 MB | GSP-1 | DSP-1 | E5100U-091 | 2.5 hours |
E5100B | JP2KC00133 - JP3KC00189 | COLOR | 1 MB | 4 MB | GSP-2 | DSP-1 | E5100U-092 | 1.5 hours |
E5100B | JP4KC00190 - JP4KC00275 | B/W | 4 MB | 4 MB | GSP-1 | DSP-1 | E5100U-095 | 2.5 hours |
E5100B | JP4KC00190 - JP4KC00275 | COLOR | 4 MB | 4 MB | GSP-2 | DSP-1 | E5100U-096 | 1.5 hours |
E5100B | JP4KC00276 - JP4KC00352 | B/W | 4 MB | 8 MB | GSP-1 | DSP-1 | E5100U-095 | 2.5 hours |
E5100B | JP4KC00276 - JP4KC00352 | COLOR | 4 MB | 8 MB | GSP-2 | DSP-1 | E5100U-096 | 1.5 hours |
E5100A/B | JP5KC0xxxx - | COLOR | 4 MB | 8 MB | GSP-2 | DSP-2 | - | - |
GSP-1 is P/N : E5100-66502
GSP-2 is P/N : E5000-66502
DSP-1 is P/N : E5100-66513
DSP-2 is P/N : E5100-66593