What’s the difference between E5810B and E5810A?
Description | E5810B | E5810A |
---|---|---|
Supported standards | IEEE 488.1 and IEEE 488.2 compatible | IEEE 488.1 and IEEE 488.2 compatible |
Input connectors | GPIB, USB and RS-232 | GPIB, RS-232 |
Ethernet Compatibility | 1000BaseT, 100BaseTX, 10BaseT | 100BaseTX, 10BaseT |
Transfer Rate | 1.2MB/s (GPIB) | 900 KB/s (GPIB) |
Max device |
14 GPIB 1 RS-232 4 USB via a self-powered USB hub |
14 GPIB 1 RS-232 |
OS | WinXP, WinVista, Win7 and Win 8 | WinXP, WinVista, Win7 and Win 8 |
Power |
External power adaptor 12 VDC, 2A |
Built-in power module |
Firmware upgrade | Yes (via FTP and USB drive) | Yes (via FTP) |
Power Switch | Yes | No |