This Method of Implementation (MOI) is a guide for Connectors and Cable Assemblies/TxRx Hot TDR Compliance Tests using Keysight’s Vector Network Analyzer. State files test package contain pre-configured setups in accordance with the standard requirements and allows an quick and easy compliance test with pass/fail judgment.

Please download the MOI and state file test package according to your product platform listed below.

  Connectors and Cable Assemblies Tx/Rx Hot TDR

MIPI M-PHY v3.0

&

MIPI M-PHY v5.0

Test Parameters

N/A

HS-TX S-PARAMETERS AND IMPEDANCE

  • HS-TX Differential Return Loss
  • HS-TX Common-Mode Return Loss
  • HS-TX Single-Ended Output Resistance
  • HS-TX Single-Ended Output Resistance Mismatch
  • HS-TX Single-Ended Output Resistance, STALL or SLEEP State

HS-RX S-PARAMETERS AND IMPEDANCE

  • HS-RX Differential Return Loss
  • HS-RX Differential Termination Resistance

Related Links

E5080B Test MOI Download

Legacy E5071C Test MOI Download

Related Links