Which of Keysight's power sensors and power meters are compatible with each other?
The following table shows the compatibility between Keysight power sensors and power meters:
Power Sensor | 848x Series | E4412/13A | E930xx Series | E932xA Series | N1921/22A | 478A | 8478B | N8480 Series |
---|---|---|---|---|---|---|---|---|
Power Meter | ||||||||
N1911/12A | Yes | Yes | Yes | Yes | Yes | No | No | Yes |
N8262A | Yes | Yes | Yes | No | Yes | No | No | No |
E4416/17A | Yes | Yes | Yes | Yes | No | No | No | Yes |
E4418/19B | Yes | Yes | Yes | No | No | No | No | Yes |
E1416A | Yes | No | No | No | No | No | No | No |
432A | No | No | No | No | No | Yes | Yes | No |