What parts and accessories are available for my 10400A-series probe?
Parts and accessories for the 10400A-series probes are no longer available. You will need to purchase the entire equivalent probe. The following is a list of equivalents for each 104xxA probe.
Legacy Probe | Equivalent Probe |
---|---|
10441B | |
10431A | 10441B |
10432A | 10433B |
10433A | 10433B |
10434A | 10436B |
10435A | 10433B |
10436A | 10436B |
10437A | 10437B |
10438A | 10439B |
10439A | 10439B |
10440A | 10440B |
10441A | 10441B |
10442A | 10442B |
10444A | 10441B |
Note that 10400B-series parts and accessories are not compatible with 10400A-series probes.