How can I determine what CPU shipped with my X-Series Signal Analyzer?
Over the years, there have been several different CPUs available for the X-Series Signal Analyzers, EMI Receivers, and Noise Figure Analyzers. However, not all instruments can support all CPUs. The tables below indicate which CPUs are supported by the various instruments and which CPU shipped standard on each instrument for a given serial number range/frequency range combination.
CPU Designations
X-Series Designation | Processor | Bits | Supported Operating System | CXA | EXA | MXA | PXA | UXA | NFA | MXE | PXE |
---|---|---|---|---|---|---|---|---|---|---|---|
N90x0A-PC1 | Intel® Pentium® M Processor 1600 MHz | 32 | WindowsXP Professional | Std. | Std. | Std. | n/a | n/a | n/a | n/a | n/a |
N90x0A-PC2 | Intel® Core™ Duo CPU T2500 @ 2.00 GHz | 32 | WindowsXP Professional, WindowsXP For Embedded Systems | n/a | Opt. | Std. | Std. | n/a | n/a | n/a | n/a |
N90x0A-PC3 | Intel® Celeron® M CPU 440 @ 1.86 GHz | 32 | WindowsXP Professional, WindowsXP For Embedded Systems | Std. | Std. | n/a | n/a | n/a | n/a | n/a | n/a |
N90x0A-PC4 | Intel® Core™ i7 CPU L 620 @ 2.00 GHz | 64 | WindowsXP For Embedded Systems, Windows Embedded Standard 7 | n/a | Opt. | Std. | Std. | n/a | n/a | n/a | n/a |
N90x0A-PC5 | Intel® Celeron® CPU P4505 @ 1.87 GHz | 64 | WindowsXP For Embedded Systems, Windows Embedded Standard 7 | Std. | Std. | n/a | n/a | n/a | n/a | n/a | n/a |
N90xxA/B-PC6 | Intel®Core™ i7 CPU 3615QE @2.3 GHz | 64 | Windows Embedded Standard 7, Windows 10 | n/a | Opt. | Std. | Std. | Std. | n/a | n/a | n/a |
N90x0A/B-PC7 | Intel® Celeron® CPU 1020E @ 2.2 GHz | 64 | Windows Embedded Standard 7, Windows 10 | Std. | Std. | n/a | n/a | n/a | n/a | n/a | n/a |
N90xxA/B-PC6S Note 1 | Intel®Core™ i7 CPU 3615QE @2.3 GHz, with Cal File Memory | 64 | Windows Embedded Standard 7, Windows 10 | n/a | n/a | n/a | Std. | Std. | Std. | n/a | n/a |
N90x0A/B-PC7S Note 2 | Intel® Celeron® CPU 1020E @ 2.2 GHz, with Cal File Memory | 64 | Windows Embedded Standard 7, Windows 10 | Std. | Std. | n/a | n/a | n/a | n/a | n/a | n/a |
N90xxB-PC8 | Intel®Core™ i7 CPU 9850HL @1.9 GHz, with Cal File Memory | 64 | Windows 10 | n/a | n/a | Std. | Std. | Std. | n/a | Std. | Std. |
N90xxB-PC9 | Intel® Celeron® CPU 9100HL @ 1.6 GHz, with Cal File Memory | 64 | Windows 10, Windows 11 | Std. | Std. | n/a | n/a | n/a | Std. | n/a | n/a |
N90xxB-PCA | Intel®Core™ i7 CPU 9850HE @s.x GHz | 64 | Windows 10 | n/a | n/a | n/a | Std. | Std. | n/a | n/a | n/a |
N897XB-PC7 | Intel® Celeron® CPU 1020E @ 2.2 GHz | 64 | Windows Embedded Standard 7, Windows 10 | n/a | n/a | n/a | n/a | n/a | Std. | n/a | n/a |
N897XB-PC7S Note 2 | Intel® Celeron® CPU 1020E @ 2.2 GHz, with Cal File Memory | 64 | Windows Embedded Standard 7, Windows 10 | n/a | n/a | n/a | n/a | n/a | Std. | n/a | n/a |
N897XB-PC9 | Intel® Celeron® CPU 9100HL @ 1.6 GHz, with Cal File Memory | 64 | Windows 10 | n/a | Std. | n/a | n/a | n/a | Std. | n/a | n/a |
N9038A-PC4 | Intel® Core™ i7 CPU L 620 @ 2.00 GHz | 64 | WindowsXP For Embedded Systems, Windows Embedded Standard 7 | n/a | n/a | n/a | n/a | n/a | n/a | Std. | n/a |
N9038A-PC6 or | Intel®Core™ i7 CPU 3615QE @2.3 GHz | 64 | Windows Embedded Standard 7, Windows 10 | n/a | n/a | n/a | n/a | n/a | n/a | Std. | Std. |
N9038A-PC6S or Note 1 | Intel®Core™ i7 CPU 3615QE @2.3 GHz, with Cal File Memory | 64 | Windows Embedded Standard 7, Windows 10 | n/a | n/a | n/a | n/a | n/a | n/a | Std. | Std. |
N9038B PC8 or N9048B-PC8 | Intel®Core™ i7 CPU 9850HL @1.9 GHz, with Cal File Memory | 64 | Windows 10 | n/a | n/a | n/a | n/a | n/a | n/a | Std. | Std. |
If you kow the serial number of the analyzer, you can determine what CPU would have shipped as standard with the anlayzer. We emphasize "standard" because the EXA has had options to substitue the low cost standard CPU with a higher performance CPU.
For the EXA, if the standard CPU was either PC1 or PC3, the optional CPU would have been PC2. If the standard CPU was PC5, the optional CPU would be PC4. If the standard CPU was PC7, the optional CPU would be PC6.
Note 1: If instrument software version is <A.25.00, Show System will indicate as PC6 and Internal Cal File Memory will not be available
Note 2: If instrument software version is <A.25.00, Show System will indicate as PC7 and Internal Cal File Memory will not be available
Serial Number Details
Model | Frequency Range Option | Serial Number Range | CPU (Standard) |
---|---|---|---|
N9000A, CXA | Any | < MY/SG/US49370546 | N9000A-PC1 |
N9000A, CXA | Any | ≥ MY/SG/US49370546 to < MY/SG/US51080000 | N9000A-PC3 |
N9000A, CXA | Any | ≥ MY/SG/US51080000 | N9000A-PC5 |
N9000B, CXA | Any | < MY/SG/US60250000 | N9000B-PC7 |
N9000B, CXA | Any | >= MY/SG/US60250000 < MY/SG/US62250000 | N9000B-PC7S |
N9000B CXA | Any | >= MY/SG/US62250000 | N9000B-PC9 |
N9010A, EXA | Any | < MY/SG/US50060000 | N9010A-PC1 |
N9010A, EXA | 503, 507, 513, 526 | ≥ MY/SG/US50060000 to < MY/SG/US52220000 | N9010A-PC3 |
N9010A, EXA | 532, 544 | ≥ MY/SG/US51440000 to < MY/SG/US55230000 | N9010A-PC5 |
N9010A, EXA | 503, 507, 513, 526 | ≥ MY/SG/US52220000 to < MY/SG/US55230000 | N9010A-PC5 |
N9010A, EXA | Any | ≥ MY/SG/US55230000 | N9010A-PC7 |
N9010B, EXA | Any | < MY/SG/US60240000 | N9010B-PC7 |
N9010B, EXA | Any | >= MY/SG/US60240000 to < MY/SG/US62170000 | N9010B-PC7S |
N9010B, EXA | Any | >= MY/SG/US62170000 | N9010B-PC9 |
N9020A, MXA | Any | < MY/SG/US49100000 | N9020A-PC1 |
N9020A, MXA | Any | ≥ MY/SG/US49100000 to < MY/SG/US52090000 | N9020A-PC2 |
N9020A, MXA | Any | ≥ MY/SG/US52090000 to < MY/SG/US55320100 | N9020A-PC4 |
N9020A, MXA | Any | ≥ MY/SG/US55320100 | N9020A-PC6 |
N9020B, MXA | Any | < MY/SG/US60110000 | N9020B-PC6 |
N9020B, MXA | Any | >= MY/SG/US60110000 to < MY/SG/US62150000 | N9020B-PC6S |
N9020B, MXA | Any | >= MY/SG/US62150000 | N9020B-PC8 |
N9021B | Any | < MY/SG/US60080000 | N9021B-PC6 |
N9021B | Any | >= MY/SG/US60080000 to < MY/SG/US62050000 | N9021B-PC6S |
N9021B | Any | >= MY/SG/US62050000 to <MY/SG/US63430100 | N9021B-PC8 |
N9021B | Any | >= MY/SG/US63430100 | N9021B-PCA |
N9030A, PXA | Any | < MY/SG51360000 and < US51350000 | N9030A-PC2 |
N9030A, PXA | Any | ≥ MY/SG51360000 and ≥ US51350000 to < MY/SG/US55330100 | N9030A-PC4 |
N9030A, PXA | Any | ≥ MY/SG/US55330100 | N9030A-PC6 |
N9030B, PXA | Any | < MY/SG/US60070000 | N9030B-PC6 |
N9030B, PXA | Any | >= MY/SG/US60070000 to < MY/SG/US61270000 | N9030B-PC6S |
N9030B, PXA | Any | >= MY/SG/US61270000 to <MY/SG/US63050000 | N9030B-PC8 |
N9030B, PXA | Any | >= MY/SG/US63050000 | N9030B-PCA |
N9032B, PXA | Any | < MY/SG63430100 | N9032B-PC8 |
N9032B, PXA | Any | >= MY/SG63430100 | N9032B-PCA |
N9040B, UXA | Any | < MY/SG/US60080000 | N9040B-PC6 |
N9040B, UXA | Any | >= MY/SG/US60080000 to < MY/SG/US61260000 | N9040B-PC6S |
N9040B, UXA | Any | >= MY/SG/US612600000 | N9040B-PC8 |
N9041B, UXA | Any | < MY/SG/US60100000 | N9041B-PC6 |
N9041B, UXA | Any | >= MY/SG/US60100000 | N9041B-PC6S |
N9041B, UXA | Any | >= MY/SG/.US63300000 | N9041B-PCA |
N9042B, UXG | Any | < MY/SG/US63020000 | N9042B-PC8 |
N9042B, UXG | Any | >= MY/SG/US63020000 | N9042B-PCA |
N897XB, NFA | Any | < MY/SG/US60240000 | N897XB-PC7 |
N897XB, NFA | Any | >= MY/SG/US60240000 to < MY/SG/US62170000 | N897XB-PC7S |
N897XB, NFA | Any | >= MY/SG/US62170000 | N897XB-PC9 |
N9038A, MXE | Any | ≥ MY52260000 to < MY55330000 | N9038A-PC4 |
N9038A, MXE | Any | ≥ MY55330000 to < MY/SG/US60320000 | N9038A-PC6 |
N9038A, MXE | Any | >= MY/SG/US60320000 | N9038A-PC6S |
N9038B, MXE | Any | < MY/SG61380000 | N9038B-PC6S |
N9038B, MXE | Any | >= MY/SG61380000 | N9038B-PC8 |
N9048B, PXE | Any | < MY/SG/US60180000 | N9048B-PC6 |
N9048B, PXE | Any | >= MY/SG/US60180000 to < MY/SGUS61390000 | N9048B-PC6S |
N9048B, PXE | Any | >= MY/SG61390000 to < MY/SG63430100 | N9048B-PC8 |
N9048B, PXE | Any | >= MY/SG63430100 | N9048B-PCA |