Overview

Method of implementation (MOI) documents, and state files for the Ethernet transmitter/receiver Return Loss test using the ENA Option TDR are available. State files contain pre-configured setups in accordance with the standard requirements and allows for quick and easy measurements of your Ethernet Tx/Rx. By recalling the state file, you can easily setup, measure and perform limit testing for pass/fail judgment.

  MOI Revision Number Measurement Parameters Measurement Image
Time Domain Measurements Frequency Domain Measurements

10GBASE-KR/40GBASE-KR4 Backplane Ethernet Tx/Rx Return Loss Test 

 

 

 

Rev.01.00 n/a • Differential output return loss
• Common-mode output return loss
• Differential input return loss