Legend
Meets fully specified Bluetooth® certification test requirements
Bluetooth certification pre-compliance testing only
Meets fully specified Bluetooth certification test requirements when combined with other equipment

 


Bluetooth RF layer test cases

 
E6640A Wireless Test Set
(V9081B-2FP for EXM,
V9081A-2FP for E6630A,
U9081A-2FP for EXT)
 
N4010A
Wireless
Connectivity
Test Set5
 
X-Series
Signal Analyzers
N/W9081A-2FP

 
89600 VSA
Opt AYA
(Vector
Modulation
Analysis)
X-Series and E4438C
ESG Signal Generators
with N7606B Bluetooth
Signal Studio software
 
Bluetooth BR+EDR          
Transmitter tests          
Output power (TRM/CA/01/C)  
Power density (TRM/CA/02/C)      
Power control(TRM/CA/03/C)    
TX output spectrum-frequency range (TRM/CA/04/C)      
TX output spectrum-20 dB bandwidth (TRM/CA/05/C)    
TX output spectrum-adjacent channel power (TRM/CA/06/C)    
Modulation characteristics (TRM/CA/07/C)    
Initial carrier frequency tolerance (TRM/CA/08/C)  
Carrier frequency drift (TRM/CA/09/C)  
EDR relative transmit power (TRM/CA/10/C)  
EDR carrier frequency stability and modulation accuracy (TRM/CA/11/C)    
EDR differential phase encoding (TRM/CA/12/C)    
EDR in-band spurious emissions (TRM/CA/13/C)       
Receiver tests          
Sensitivity/single-slot packets (RCV/CA/01/C)    
Sensitivity/multi-slot packets (RCV/CA/02/C)     
C/I performance (RCV/CA/03/C)

   
Blocking performance (RCV/CA/04/C)

   
Intermodulation performance (RCV/CA/05/C)

   
Maximum input level (RCV/CA/06/C)    
EDR Sensitivity (RCV/CA/07/C)    
EDR BER floor performance (RCV/CA/08/C)      
EDR C/I Performance (RCV/CA/09/C)      
EDR maximum input level (RCV/CA/010/C)       
           
Bluetooth Low Energy (4.0, 4.2 and 5.0)          
Transmitter tests          
Output Power at NOC1 (TRM/CA-01-C)     
Output Power at EOC1 (TRM/CA-02-C)     
In-band spurious emission at NOC1 (TRM/CA-03-C)
   
In-band spurious emission at EOC1 (TRM/CA-04-C)
   
Modulation characteristics (TRM/CA-05-C)    
Carrier frequency offset and drift at NOC1 (TRM-LE/CA-06-C)    
Carrier frequency offset and drift at EOC1 (TRM-LE/CA-07-C)    
Receiver tests          
Sensitivity at NOC1 (RCV-LE/CA/01/C)    
Sensitivity at EOC1 (RCV-LE/CA/02/C)     
C/I and receiver selectivity performance (RCV-LE/CA/03/C)

   
Blocking performance (RCV-LE/CA/04/C)

   
Intermodulation performance (RCV-LE/CA/05/C)

   
Maximum input signal level (RCV-LE/CA/06/C)    
PER report integrity (RCV/CA/07/C)      

1 For Bluetooth Low Energy (LE), NOC and EOC tests are the same except for the operating conditions, EOC requires extreme temperature, air humidity, supply voltage, which do not impact the test equipment requirements.

2 The C/I performance receiver test requires an additional signal source with Bluetooth capability such as the E6640A, N4010A, or the N5182A MXG, for the interfering signal.

3 The blocking performance receiver test requires a Bluetooth modulated source such as the E6640A, N4010A, or N5182A MXG and a microwave signal source such as the N5183A MXG Analog Signal Generator to generate the interfering signal (30 MHz to 12.75 GHz).

4 The intermodulation performance receiver test requires two Bluetooth modulated sources such as the E6640A, N4010A, or N5182A MXG, and one CW/analog source such as the MXG N5181A, or N5183A MXG,  to generate intermodulation.

5 N4010A-101 for Bluetooth required for Bluetooth 1.2 tests. Option 101 and Option 107 required for Bluetooth EDR tests. Option 101 and Option 109 required for Bluetooth LE tests.

6 Supports manufacturing test scenario

7 No one-button support, use GPSA mode in X-Series signal analyzers.

8 If 89600 option AYA is used with a Keysight signal analyzer or spectrum analyzer, these measurements are available as part of the spectrum analyzer mode under power suite measurements.

9 Requires option AYA.