Accurate measurements start with reliable probing. Keysight Technologies offers a wide variety of probing accessories to support general-purpose measurement needs. Keysight's probes are easy to connect to your target, are electrically and mechanically unobtrusive, and are the most reliable and accurate probing technologies in the world.

Logic Analyzer Probing Accessories for 40-pin Cable Connectors
Probe Type  Application Target Connection Requirements    Channels  Equivalent Load Capacitance Product Number  
Mictor Quick connection to many signals in a small footprint 38-pin low-voltage Mictor connector 34 3.0 pF  E5339A
Mictor Quick connection to many signals in a small format 38-pin Mictor connector 34 3.0 pF  E5346A
Mictor Quick connection to many signals in a small footprint 38-pin unterminated Mictor connector 34 3.0 pF  E5351A
Samtec Quick connection to many signals in a small footprint 100-pin Samtec connector 34 1.5 pF  E5385A
Soft Touch Connectorless Quick connection to many signals in a small footprint without a connector designed into the target Soft touch connectorless footprint 34 <0.7 pF  E5394A
Half-Size Soft Touch Connectorless Quick connection to many signals in a small footprint without a connector designed into the target Half-size soft touch connectorless footprint 17 <0.7 pF  E5396A
Pro Series Soft Touch Connectorless Quick connection to many signals in a small, industry standard, footprint without a connector designed into the target Pro Series soft touch industry standard connectorless footprint 34 <0.7 pF  E5404A

These accessories are compatible with all logic analyzers using 40-pin cable connectors including:

  • 16910/11A
  • 16801/802/803/804/806/821/822/823A
  • 16740/41/42A
  • 16750/51/52B
  • 1680/81/82/83A
  • 1680/81/82/83AD
  • 1690/91/92/93A
  • 1690/91/92/93AD