Starting Download..
save Save

What’s the difference between E5810B and E5810A?

 

What's the difference between E5810B and E5810A
Description E5810B E5810A
Supported standards IEEE 488.1 and IEEE 488.2 compatible IEEE 488.1 and IEEE 488.2 compatible
Input connectors GPIB, USB and RS-232 GPIB, RS-232
Ethernet Compatibility 1000BaseT, 100BaseTX, 10BaseT 100BaseTX, 10BaseT
Transfer Rate 1.2MB/s (GPIB) 900 KB/s (GPIB)
Max device 14 GPIB
1 RS-232
4 USB via a self-powered USB hub
14 GPIB
1 RS-232
OS WinXP, WinVista, Win7 and Win 8 WinXP, WinVista, Win7 and Win 8
Power External power adaptor
12 VDC, 2A
Built-in power module
Firmware upgrade Yes (via FTP and USB drive) Yes (via FTP)
Power Switch Yes No
Was this helpful?


Didn't find what you're looking for?