What digital probe cables and accessories are available for Keysight mixed-signal oscilloscopes (MSOs)?
For Keysight 6000-series and 54620/40-series MSOs:
The digital probe kit that ships with all Keysight 6000-series and 54620/40-series MSOs is orderable as part number 54620-61801. This probe kit also shipped with the 54620A/C logic analyzer. Replacement parts for this kit are also available as follows:
One useful accessory that is not included with these MSOs is the 01650-61607 40-pin (F) to 40-pin (F) probe cable. This gives the MSO the standard 40-pin female input connector that many Keysight logic analyzers have. With this cable, a user can connect a wide variety of logic analyzer probes such as Mictor, Samtec, and Soft Touch probes. See Application Support for Logic Analyzers for information on these probes.
For Keysight 8000-series and 54830-series MSOs:
The digital probe kit that ships with all Keysight 8000-series and 54830-series MSOs is orderable as part number 54826-68701. The complete kit and its individual components are orderable as noted below.
With the 40-pin (F) probe cable (54826-61605), the MSO has the standard 40-pin female input connector that many Keysight logic analyzers have. With this cable, a user can connect a wide variety of logic analyzer probes such as Mictor, Samtec, and Soft Touch probes. For information on these probes, see Probing Solutions for Logic Analysis Systems