Starting Download..
save Save

What replaceable parts are available for the E5383A 17-channel single-ended flying lead set?

Frequently Asked Questions (FAQs)

Summary

The following replacement parts are available for the E5383A: •01650-61608: Flying lead set (without IC clips or probe ground leads) •5090-4833: Set of 20 IC clips •5959-9333: Set of 5 probe leads •5959-9334: Set of 5 short ground leads •5959-9335: Set of 5 long common ground leads

Question

What replaceable parts are available for the E5383A 17-channel single-ended flying lead set?

Answer

The following replacement parts are available for the E5383A:
 

  • 01650-61608: Flying lead set (without IC clips or probe ground leads)
  • 5090-4833: Set of 20 IC clips
  • 5959-9333: Set of 5 probe leads
  • 5959-9334: Set of 5 short ground leads
  • 5959-9335: Set of 5 long common ground leads
E5383A.pngE5383Aparts.png
Was this helpful?


Didn't find what you're looking for?