What replaceable parts are available for the E5383A 17-channel single-ended flying lead set?
Frequently Asked Questions (FAQs)
Summary
The following replacement parts are available for the E5383A: •01650-61608: Flying lead set (without IC clips or probe ground leads) •5090-4833: Set of 20 IC clips •5959-9333: Set of 5 probe leads •5959-9334: Set of 5 short ground leads •5959-9335: Set of 5 long common ground leadsQuestion
What replaceable parts are available for the E5383A 17-channel single-ended flying lead set?
Answer
The following replacement parts are available for the E5383A:
- 01650-61608: Flying lead set (without IC clips or probe ground leads)
- 5090-4833: Set of 20 IC clips
- 5959-9333: Set of 5 probe leads
- 5959-9334: Set of 5 short ground leads
- 5959-9335: Set of 5 long common ground leads