What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Logic Analyzer Probing Accessories for 90-pin Cable Connectors
Accurate measurements start with reliable probing. Keysight Technologies offers a wide variety of probing accessories to support general-purpose measurement needs. Keysight's probes are easy to connect to your target, are electrically and mechanically unobtrusive, and are the most reliable and accurate probing technologies in the world.
Logic Analyzer Probing Accessories for 90-pin Cable Connectors | ||||||
---|---|---|---|---|---|---|
Probe Type | Application | Supported Signal Types | Target Connection Requirements | Channels | Equivalent Load Capacitance | Product Number |
Flying Leads | Flexible connection to individual signals | Differential or single-ended clock, Differential or single-ended data | Component leads, traces, pads, vias and other PC board features | 17 | 0.9 pF | E5381B |
Flying Leads | Flexible connection to individual signals | Differential or single-ended clock, single-ended data | Component leads, traces, pads, vias and other PC board features | 17 | 1.3 pF | E5382B |
Samtec | Quick connection to many signals in a small footprint | Differential or single-ended clock, single-ended data | 100-pin Samtec connector | 34 | 1.5 pF | E5378A |
Samtec | Quick connection to many signals in a small footprint | Differential or single-ended clock, Differential or single-ended data | 100-pin Samtec connector | 17 | 1.5 pF | E5379A |
Mictor | Quick connection to many signals in a small footprint | Single-ended clock, single-ended data | 38-pin Mictor connector | 34 | 3.0 pF | E5380B |
Soft Touch Connectorless | Quick connection to many signals in a small footprint without a connector designed into the target | Differential or single-ended clock, Differential or single-ended data | Soft touch connectorless footprint | 17 | < 0.7 pF | E5387A |
Soft Touch Connectorless | Quick connection to many signals in a small footprint without a connector designed into the target | Differential or single-ended clock, single-ended data | Soft touch connectorless footprint | 34 | < 0.7 pF | E5390A |
Half-Size Soft Touch Connectorless | Quick connections to many signals in a small footprint without a connector designed into the target | Differential or single-ended clock, single-ended data | Half-size soft touch connectorless footprint | 17 | <0.7 pF | E5398A |
Low Profile, Pro Series Soft Touch Connectorless | Quick connection to many signals in a small, industry standard, footprint without a connector designed into the target | Differential or single-ended clock, single-ended data | Pro Series soft touch industry standard connectorless footprint | 34 | <0.7 pF | E5402A |
Pro Series Soft Touch Connectorless | Quick connection to many signals in a small, industry standard, footprint without a connector designed into the target | Differential or single-ended clock, Differential or single-ended data | Pro Series soft touch industry standard connectorless footprint | 17 | <0.7 pF | E5405B |
Pro Series Soft Touch Connectorless | Quick connection to many signals in a small, industry standard, footprint without a connector designed into the target | Differential or single-ended clock, single-ended data | Pro Series soft touch industry standard connectorless footprint | 34 | <0.7 pF | E5406A |
These accessories are compatible with all logic analyzers using 90-pin cable connectors including:
- 16950A
- 16760A
- 16753/54/55/56A
- 16962A
- 16951B
- 16950B