How do I upgrade the E4406A VSA Series W-CDMA Measurement Personality (option BAF) and HSDPA add-on (option 210)?
Description of Option:
The E4406A VSA Series W-CDMA measurement personality Option BAF offers one-button power measurements and modulation analysis to help you quickly and easily test your W-CDMA base station and mobile handset equipment. HSDPA capability can be added on by ordering option 210. You must have option BAF inorder to install option 210.
Features:
- Maximum output power and total power dynamic range (Channel Power)
- CPICH power accuracy (code domain)
- Power control steps and dynamic range (symbol power versus time)
- Occupied bandwidth
- Spectrum emissions mask
- Adjacent channel leakage power ratio (ACLR)
- Spurious emissions (category A an B)
- Transmitter intermodulation
- Error vector magnitude, peak code domain error and frequency error (composite EVM)
- Power control (PRACH power and slot power)
- QPSK EVM (including 12.2 k RMC)
- Power vs. Time
How to order:
WCDMA: E4406AU Option BAF
HSDPA add-on to WCDMA: E4406AU Option 210
Installation Note or Procedure:
The firmware and measurement personalities can be upgraded via a LAN cable connected to your local area network or stand-alone hub, or they can be upgrade using a crossover cable directly connected to your PC. The Upgrade Kit containing a CD-ROM, crossover cable and Install Note can be obtained by ordering E4406AU Option UE2. The upgrade can also be downloaded for FREE from the web link below. This link also contains the Firmware and Measurement Personality installation program, instructions and troubleshooting guide.
License key (Required, Not Required):
Required. When ordering upgrade options, you no longer need to supply the instrument's Host ID and Serial number. You will supply the model number, upgrade option and quantity. An entitlement certificate will be sent and can also be directly e-mailed from Keysight. The entitlement certificate can then be redeemed via the Keysight website for the license keys for the upgrade options. When redeeming the entitlement certificate via the website, you will at that time supply the serial numbers and host IDs of the instruments for which you are obtaining license keys.