How do I upgrade my 53200 Series Frequency Counter?
Get the most performance from your frequency counter/timers with additional upgrade options.
Retrofit kits enable you to upgrade your existing 53200 Series counter. Kits include everything required to install the options. Note for those options that require Keysight Service Center installation or where customers choose to calibrate, that cost is not included in the upgrade kit price.
Option | Models | Description | Order As | Installation Note | Upgrade Contents | Adjustments Required | Additional Requirements | Installed By - Estimated Time |
---|---|---|---|---|---|---|---|---|
010 |
53210A 53220A 53230A |
Ultra-High Stability OCXO Timebase | 53200U-010 | Not available | Hardware (does not include Service Center installation costs) | Service center install & calibration | None | Keysight service center |
106 |
53210A 53220A 53230A |
Add 6 GHz Microwave Input Channel | 53200U-106 | Available | Hardware | Calibration required | None | Customer - 0.5 Hrs |
115 |
53210A 53220A 53230A |
Add 15 GHz Microwave Input Channel | 53200U-115 | Available | Hardware | Calibration required | None | Customer - 0.5 Hrs |
201 |
53210A 53220A 53230A |
Add Rear Panel Parallel Inputs for Baseband Channels | 53200U-201 | Not available | Hardware (does not include Service Center installation costs) | Service center install & calibration | None | Keysight service center |
203 |
53210A 53220A 53230A |
Move Microwave Input to rear – Rear Panel SMA (F) Connector | 53200U-203 | Available | Hardware | Calibration required | None | Customer - 0.5 Hrs |
300 |
53210A 53220A 53230A |
Add Internal Lithium Ion Smart Battery and Charger | 53200U-300 | Available | Hardware | Adjustment | None | Customer - 0.5 Hrs |
400 |
53210A 53220A 53230A |
Add GPIB interface | 53200U-400 | Available | Hardware | Not applicable | None | Customer - 0.5 Hrs |