Agilent Technologies

IntuiLink Control: 34970A Thermocouple Measurement Read Me

This program sets the 34970A for a simple scan that makes both DCV and type J thermocouple temperature measurements.

Date: May 3, 2005

Version: 1.0.0.0

Language: Microsoft® Visual Basic .NET 2003 version 7.1

Operating System: Windows® NT® 4.0, 2000 Professional, XP

Program Required: Agilent IntuiLink for Multimeters version 1.1

This program sets the 34970A for a simple scan that makes both DCV and type J thermocouple temperature measurements. The program also checks the instrument and module identification to make sure there is communication between the 34970A and the computer, and the correct module is installed. The returned data is entered into a list box.

This program uses the Agilent 3494A control to program the instrument. The control is supplied by the Agt3494ALib.ocx file that comes with the IntuiLink for Multimeter software.

The program was developed in Microsoft Visual Basic .NET 2003 version 7.1.

AGILENT PROVIDES THIS FREE SOFTWARE "AS IS". ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO ANY WARRANTY OF NON-INFRINGEMENT, THE IMPLIED WARRANTIES OF MERCHANTABILITY, SATISFACTORY QUALITY, REASONABLE CARE AND SKILL, AND FITNESS FOR A PARTICULAR PURPOSE ARE EXPRESSLY DISCLAIMED. Agilent shall not be liable in any way whatsoever for any damages of any nature arising from its use. In no event shall Agilent be liable for any direct, indirect, incidental, special, exemplary, or consequential damages (including, but not limited to: procurement of substitute goods or services; loss of use, data, or profits; or business interruption) however caused and on any theory of liability, whether in contract, strict liability or tort (including negligence or otherwise) except if caused by willful misconduct or gross negligence arising in any way out of the use of this software, even if advised of the possibility of such damage and if it has been ensured that such data can be reconstructed with reasonable expenditure from data material provided in machine-readable form.

Windows is a U.S. registered trademark of Microsoft Corporation.

Microsoft is a U.S. registered trademark of Microsoft Corporation.

Windows NT is a U.S. registered trademark of Microsoft Corporation.

 

Copyright © 2005 Agilent Technologies, Inc.


© Agilent 2000-2006