Choose a country or area to see content specific to your location
데이터 시트
Introduction
The SATA compliance test software for Infiniium oscilloscopes provides you with a fast and easy way to validate and debug your SATA 1.5-Gb/s (Gen1), 3.0 Gb/s (Gen2) and 6.0 Gb/s (Gen3) silicon, host bus adapters, port multipliers, high-density disk drives, solid-state disk drives and optical disk drives. The software provides automated compliance test support for the i (internal), m (eSATA) and u (mSATA, SATA USM, SATA microSSD and M.2 form factor) interface points, and displays the results in a flexible report format. In addition to the measurement data, the report provides a margin analysis that shows how closely your device passed or failed each test.
To make measurements with the SATA compliance test software, you will also need a test fixture for signal access to make measurements. Wilder Technologies’ SATA Gen3 test fixtures are recommended for compliance testing. The product information is available at www.wilder-tech.com/sata.htm. The LuxshareICT test fixtures are also recommended for all host and device compliance testing. You can find more information on the required test fixtures at web.luxshare-ict.com/en/ProductOverview.php
콘텐츠 잠금 해제
무료 가입
*Indicates required field
감사합니다!
귀하의 양식이 성공적으로 제출되었습니다.
Note: Clearing your browser cache will reset your access. To regain access to the content, simply sign up again.
×
판매 문의 부탁드립니다.
*Indicates required field
감사합니다!
A sales representative will contact you soon.