Keysight’s 5G wireless test platforms are modular and scalable, enabling testing via a range of methods and frequencies. They comprise the following key building blocks:

  • E6640A Wireless Test Set
    • Cellular (5G, LTE, etc.) and Wi-Fi (802.11ax, ac, etc.) in a single compact solution
    • Cost-effective multi-device and multi-format non-signaling manufacturing test
    • State-of-the-art automation and fast sequencing for high volume production with PathWave Test Automation
    • Supports 5G NR in both non-standalone (NSA) and standalone (SA) modes
    • Up to four independent TRX channels per EXM
    • Independent source and analyzer on each TRX enables efficient use of test resources
    • Cellular: 5G, LTE/LTE-Advanced FDD, LTE/LTE-Advanced TDD, HSPA+, W-CDMA, 1xEV-DO, cdma2000®, GSM/EDGE-Evo, TD-SCDMA, DECT and PHS
    • Connectivity: 802.11a/b/g/n/j/p/ac/af/ah/ax, WLAN MIMO 2x2/3x3/4x4, Bluetooth® 5.0, multi-satellite GNSS, FM, Zigbee, Z-Wave, and digital video
  • E6680A Wireless Test Set
    • 200, 400 or 800 MHz bandwidth
    • 380 MHz to 7.3 GHz frequency range
    • IEEE 802.11a/b/g/j/p/n/ac/af/ah/ax, Bluetooth 5.1, 802.15.4, 5G NR, 4G
    • Up to 4096QAM
    • MU-MIMO and OFDMA with statistics and RF performance for each user
    • Up to 4x4 MIMO and 8x8 switched MIMO
    • Power, transmit spectral mask, spectral flatness, EVM measurements and analysis
  • E6681A EXM-WB Wireless Test Set
    • 300, 600, or 1.2 GHz bandwidth
    • 5G NR and optional mmWave antenna characterization software applications
    • Chipset control, sequence analyzer, source list, and parallel test
    • Power, SEM, ACLR, EVM, and more measurements and analysis
  • E7760B Wideband Transceiver for 5G
    • Reduce system complexity with a single compact solution covering IF and multiple mmWave bands for both transmit and receive paths
    • Characterize module performance over-the-air with seamless integration with Keysight OTA chambers
    • Simultaneous signal generation and analysis with independent frequency and power
    • Two bi-directional IF ports
    • Six RF ports for multiple device testing
  • E7770A Common Interface Unit
    • Supports high IF (6-12 GHz) conducted connections by upconverting the UXM 5G RF output
    • Provides the Local Oscillators, Power and Control to the M1740A mmWave transceivers
    • Supports up to 8x M1740A mmWave transceivers, for multiple angle-of-arrival (AoA) testing
  • M1740A mmWave Transceiver for 5G
    • Supports 28, 39 and 40 GHz bands in a single compact, bi-directional unit
    • Mounted on the OTA test chamber to minimize RF path loss

See the links below for further details about each of these instruments.

Want help or have questions?