Acreditamos que esta é a página você estava procurando.
Veja o resultado da pesquisa ao invés de:
Choose a country or area to see content specific to your location
Habilite os cookies do navegador para ter mais recursos e melhor performance no site.
Toggle Menu
-
Produto e Serviços
- Osciloscópios
-
Analisadores
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
- Medidores
- Geradores, Cargas e Fontes de Alimentação
- Software
- Wireless
- Instrumentos Modulares
- Segurança e Teste de Rede
- Network Visibility
- Serviços
- Produtos Adicionais
- Todos os produtos, softwares e serviços
- Learn
- Suporte
O que você está procurando?
Pesquisas sugeridas
No product matches found - System Exception
Conteúdos correspondents
Device Manufacturing Test Platforms
Industry-proven platform for multi-device and multi-format non-signaling manufacturing test in a single compact configuration
Keysight’s 5G wireless test platforms are modular and scalable, enabling testing via a range of methods and frequencies. They comprise the following key building blocks:
- E6640A Wireless Test Set
- Cellular (5G, LTE, etc.) and Wi-Fi (802.11ax, ac, etc.) in a single compact solution
- Cost-effective multi-device and multi-format non-signaling manufacturing test
- State-of-the-art automation and fast sequencing for high volume production with PathWave Test Automation
- Supports 5G NR in both non-standalone (NSA) and standalone (SA) modes
- Up to four independent TRX channels per EXM
- Independent source and analyzer on each TRX enables efficient use of test resources
- Cellular: 5G, LTE/LTE-Advanced FDD, LTE/LTE-Advanced TDD, HSPA+, W-CDMA, 1xEV-DO, cdma2000®, GSM/EDGE-Evo, TD-SCDMA, DECT and PHS
- Connectivity: 802.11a/b/g/n/j/p/ac/af/ah/ax, WLAN MIMO 2x2/3x3/4x4, Bluetooth® 5.0, multi-satellite GNSS, FM, Zigbee, Z-Wave, and digital video
- E6680A Wireless Test Set
- 200, 400 or 800 MHz bandwidth
- 380 MHz to 7.3 GHz frequency range
- IEEE 802.11a/b/g/j/p/n/ac/af/ah/ax, Bluetooth 5.1, 802.15.4, 5G NR, 4G
- Up to 4096QAM
- MU-MIMO and OFDMA with statistics and RF performance for each user
- Up to 4x4 MIMO and 8x8 switched MIMO
- Power, transmit spectral mask, spectral flatness, EVM measurements and analysis
- E6681A EXM-WB Wireless Test Set
- 300, 600, or 1.2 GHz bandwidth
- 5G NR and optional mmWave antenna characterization software applications
- Chipset control, sequence analyzer, source list, and parallel test
- Power, SEM, ACLR, EVM, and more measurements and analysis
- E7760B Wideband Transceiver for 5G
- Reduce system complexity with a single compact solution covering IF and multiple mmWave bands for both transmit and receive paths
- Characterize module performance over-the-air with seamless integration with Keysight OTA chambers
- Simultaneous signal generation and analysis with independent frequency and power
- Two bi-directional IF ports
- Six RF ports for multiple device testing
- E7770A Common Interface Unit
- Supports high IF (6-12 GHz) conducted connections by upconverting the UXM 5G RF output
- Provides the Local Oscillators, Power and Control to the M1740A mmWave transceivers
- Supports up to 8x M1740A mmWave transceivers, for multiple angle-of-arrival (AoA) testing
- M1740A mmWave Transceiver for 5G
- Supports 28, 39 and 40 GHz bands in a single compact, bi-directional unit
- Mounted on the OTA test chamber to minimize RF path loss
See the links below for further details about each of these instruments.
Find the Model That's Right for You
Related Products & Solutions
Protect Your Innovation Investment
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacidade
- Mapa do site
- Termos
- Trademark Acknowledgements
- Contate o Webmaster