Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
P-Series Power Meter
Wideband (30 MHz video bandwidth) peak, average, peak-to-average ratio, maximum power, minimum power, rise time, fall time, and statistical (CCDF, PDF) measurements.
Wide Bandwidth Power, Time, and Statistical Measurements
- 30 MHz video bandwidth with fast continuous sampling at 100 Msamples per second
- Zero and calibrate while connected to the DUT
- 50 MHz to 40 GHz frequency range
- USB, LAN, and GPIB connectivity
- Backward compatible with all 8480, E-series and P-series sensors (requires N1917A cable for each sensor)
- BenchVue software license (BV0007B) included with your instrument makes it simple to connect, control instruments, and automate test sequences

- The N8262A, a compact LXI-compliant P-Series modular power meter, helps reduce test system size and enables LAN-based automated power measurements
- Quick, easy, and affordable measurement automation with Keysight VEE and I/O hardware
PathWave BenchVue Power Meters / Sensors Software
Quickly control your power meters to log data and visualize measurements in a variety of display options for easier analysis.
- Control power meters / sensors easily for your specific test configurations from multiple power meters.
- Log and view real-time measurements with a variety of display types to interpret your data faster.
- Get faster measurement setups with built-in wireless and radar presets.
- Create automated test sequences quickly with minimal instrument knowledge.
- Receive KeysightCare software support subscription with each new instrument purchase.
Find the Model That's Right for You
Already own one of these products?
Visit Technical Support
Prev
The Keysight N1912A P-Series dual channel power meter provides peak, peak-to-average ratio, average power, rise time, fall time and pulse width measurements.
The Keysight N1911A P-Series single channel power meter provides peak, peak-to-average ratio, average power, rise time, fall time and pulse width measurements
N8262A P-Series modular power meter is a compact, slim and LXI compliant peak power meter that enables LAN-based automated measurements of peak, peak-to-average and average power.
Next
Featured Resources
Protect Your Innovation Investment
Want help or have questions?