What are you looking for?
PXI Switches
Reliable, high-speed switching from DC to 26.5 GHz in multiplexer, general-purpose, and matrix switch configurations.
Keysight's PXI switch modules deliver modular, high-performance signal connections in the standard PXI platform. Keysight offers a wide selection of performance such as high-speed, 500 μs multiplexer relays, high-power, 300 W general-purpose switches, and high-density, 256 2-wire cross-point matrix modules. Additionally, RF and microwave switch technology delivers low insertion loss and low Voltage Standing Wave Ratio (VSWR) for excellent RF signal integrity and dynamic range when routing RF signals into your measurement equipment.
Installation and configuration is fast and easy with standard connectors, soft front panels and Keysight Connection Expert. Software drivers support the most common programming environments such as Visual Studio®, C, C++, Visual Basic, MATLAB, and LabVIEW.

Find the series That's Right for You
Featured Resources
Want help or have questions?