What are you looking for?
PXI Arbitrary Waveform Generators
Keysight's modular arbitrary waveform generators combine high sample rates and high bit resolution, enabling designers to create waveforms for accurate test of radar, satellite, and frequency agile systems

Keysight's PXI arbitrary waveform generators (AWGs) deliver unprecedented performance for creation of complex wideband waveforms. High sampling rate and high bit resolution combined in a single instrument enable designers to create ideal waveforms for accurate test of radar, satellite, and frequency agile systems. Providing up to 500 MHz of modulation bandwidths and more than 65 dBc of spurious free dynamic range, PXI AWGs can be combined with a wideband I/Q upconverter to achieve modulation bandwidth of 1 GHz at microwave frequencies for realistic signal simulations for IF and RF subsystem test.

Unrivaled performance. Half the time to insight.
For more than 75 years, Keysight has been unlocking measurement insights. Along the way, we’ve been creating industry-leading test equipment in the shapes and sizes our customers need: full-size bench top, small bench top, handheld, and modular.
Today, we’re putting our unrivaled performance—and consistent measurement science—into the RF, microwave and high-speed digital instruments in a modular portfolio.
Learn more about Keysight's modular instruments.
Find the Model that's Right for You
Protect Your Innovation Investment
Featured Resources for the PXI Arbitrary Waveform Generators
Want help or have questions?