Keysight offers a wide variety of Interposer accessories to test, debug and capture accurate data. Our Interposers are used with DDR4 designs, Logic Analyzers, PCI Express, and more.

 

Interposers

W6601A BGA Interposer, LPDDR4 200-ball, 2-wing for Logic Analyzer, Connects to 61-pin ZIF

W6601A BGA Interposer, LPDDR4 200-ball, 2-wing for Logic Analyzer, Connects to 61-pin ZIF

Take full advantage of the quad sample state mode on the U4164A logic analyzer with this small BGA interposer

N2115A DDR4 BGA Interposers, DDR4 DRAM x16 packages

N2115A DDR4 BGA Interposers, DDR4 DRAM x16 packages

Test, debug, and characterize your DDR4 designs with direct signal access to the BGA package.

N2114A DDR4 BGA Interposers, DDR4 DRAM x4/x8 packages

N2114A DDR4 BGA Interposers, DDR4 DRAM x4/x8 packages

Test, debug, and characterize your DDR4 designs with direct signal access to the BGA package.

W4641A DDR4 x16 2-wing BGA Interposer for Logic Analyzers, Connects to 61-pin ZIF

W4641A DDR4 x16 2-wing BGA Interposer for Logic Analyzers, Connects to 61-pin ZIF

The W4641A is a DDR4 x16 - 2 wing BGA interposer for 96-ball DDR4 DRAM. It is designed for data rates up to and including 3.3 Gb/s. It captures all ADD/CMD/DQ/DQS.

W4643A DDR4 x4/x8 BGA Interposer for Logic Analyzer, Connects to 61-pin ZIF

W4643A DDR4 x4/x8 BGA Interposer for Logic Analyzer, Connects to 61-pin ZIF

The W4643A DDR4 x4/x8 - 2 wing BGA interposer for 78-ball DDR4 DRAM. It is designed for data rates up to and including 3.3 Gb/s. It captures all ADD/CMD/DQ/DQS.

W5643A DDR5 x4/x8 78-ball BGA Interposer for use with U4164A Logic Analyzers

W5643A DDR5 x4/x8 78-ball BGA Interposer for use with U4164A Logic Analyzers

The Keysight W5643A DDR5 78-ball BGA interposers for logic analyzers enable viewing of DDR5 traffic on industry standard DDR5 x4/x8, 78-ball DRAMs with the Keysight U4164A logic analysis systems.

W3301A LPDDR3 178-ball BGA Interposer for Logic Analyzers

W3301A LPDDR3 178-ball BGA Interposer for Logic Analyzers

Enables capture of simultaneous read and write traffic at data rates in excess of 1866 Mb/s

W6602A RC BGA Interposer, LPDDR4 200-ball, Rigid, Connects using 2x U4207A

W6602A RC BGA Interposer, LPDDR4 200-ball, Rigid, Connects using 2x U4207A

Passively monitors the LPDDR4 200-ball DRAM package and has been tested to 3200 MT/s.

W4636A DDR4 x16, 2-Wing, Small KOV, BGA Interposer for Logic Analyzers

W4636A DDR4 x16, 2-Wing, Small KOV, BGA Interposer for Logic Analyzers

The W4636A DDR4 x16 – 2 wing BGA interposer for 96 ball DDR4 DRAM is designed for data rates up to 2.4 Gb/s.

Want help or have questions?