-
Products + Services
-
Oscilloscopes + Analyzers
- Oscilloscopes
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel Data Acquisition Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter and Device Analyzers, Curve Tracers
-
Meters
-
Generators, Sources + Power
-
Software
-
Wireless
-
Modular Instruments
-
Network Test
-
Network Security + Visibility
-
Additional Products
-
Services
- All Products, Software, Services
-
-
Solutions
- Industries
- Insights
- Resources
- Buy
- Support
- Home
- Products and Services
- ...
- Application Software
- Network Analyzer Software
- S93110A Active Hot Parameters [Discontinued]
S93110A Active Hot Parameters
- Overview and Features
- Post-Purchase Upgrades
- Resources
HIGHLIGHTS
- Removes active device and system interaction and precisely calculate the active parameters and output power into a 50 ohm environment
- Removes system-to-system correlation problems
- Use X-parameter technology.
- Provide various traces for detail analysis:
o Hot S11/12/21/22, hot gain, hot match
o Input/output power
o Coefficient (output, direct reflection, image reflection)
o Gamma-optimum, etc.
S93110A active hot parameters for PNA-X Series provides a more accurate method to test hot S-parameters, gain and output power than traditional methods by utilizing the X-parameter technology. It removes the active device and system interaction to precisely calculate the active parameters and output power into a nominal 50 ohm environment. The advanced theory removes system-to-system correlation problems. It also provides coefficients of equation to calculate linear and non-linear device performance of gamma-opt (optimum), optimal load match and maximum delivered power to optimum load. A total of 14 traces (parameters) are available with various sweep types, such as frequency sweep, power sweep, or two-dimensional frequency and power sweep. Requires PNA-X models 4-port configuration (N524xB Option 401, 417, 419, 422, 423, and 425(LFE)). With Option 425, S93110A can run from 10 MHz and LFE hardware is not supported.
For more information about Keysight Network Analyzer Software, please visit Network Analyzer Software