MIPI D-PHY protocol and compliance application enabling faster and better development of wireless mobile products employing CSI and DSI architectures of the MIPI technology.

HIGHLIGHTS

Features

  • Perform MIPI D-PHY multilane protocol decode which includes 1, 2, 3 and 4 lane design implementation
  • Set up your scope to show MIPI D-PHY protocol decode in less than 30 seconds
  • Get access to a rich set of integrated software-based protocol-level triggers
  • Save time and eliminate errors by viewing packets at the protocol level
  • Use time-correlated views to quickly troubleshoot serial protocol problems back to their timing or signal integrity root cause

Requirements

  • Infiniium 3.10 or higher software revision
  • N8802A MIPI D-PHY Trigger and Protocol Decode (Option 019 on new scope or N5435A-036 for application server license)
     

Emerging serial bus standards in the wireless mobile industry have created the need for team to debug and test MIPI D-PHY. Keysight’s 90000A, V-Series, 90000 X-, 90000 Q-, and Z-Series oscilloscopes to offer both compliance and protocol analysis for MIPI D-PHY. The MIPI D-PHY protocol application enables faster and better development of wireless mobile products employing CSI and DSI architectures of the MIPI technology. The protocol analysis application enables teams to quickly move from physical layer to protocol layer measurements and includes software-based triggering.

Extend the Capabilities of Your Product

Want help or have questions?