Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
AP5012A Analog Signal Generator, 300 kHz to 40 GHz
Multi-channel signal generator with phase-coherent switching
Starting from
Highlights
Up to 4 phase-coherent signal sources in a single unit
The Keysight AP5012A G2 analog signal generator lets you leverage multiple signal sources with ultra-fast switching and very low phase noise. Independently program channel frequency, phase, and amplitude for precise and powerful testing. All units can optionally include amplitude, frequency, phase, and pulse modulation capabilities.
- Leverage phase-coherent switching and phase memory features for ease of testing
- Test accurately with excellent phase noise, good spurious and harmonic rejection, and a leading-edge switching speed of 25 μs with option UNZ
- Ensure frequency accuracy and stability with a high-stability OCXO reference
- Set up tests easily with a customer-supplied application programming interface (API) and programming examples for Matlab, Labview, C++, and other tools
- Take confidence in the AP5012A G2’s proven track record in quantum computing (QuBit manipulation and control), radar signal generation, and satellite load testing
Key Specifications
Frequency
40 GHz
Output Power @1 GHz
+25 dBm
Frequency switching speed
25 µs
Harmonics @1 GHz
-40 dBc
Phase Noise @1 GHz (20 kHz offset)
-130 dBc/Hz
Type
Analog
Frequency
Output Power @1 GHz
Frequency switching speed
Harmonics @1 GHz
Phase Noise @1 GHz (20 kHz offset)
Type
40 GHz
+25 dBm
25 µs
-40 dBc
-130 dBc/Hz
Analog
View More
Form Factor:
Rack Mounted
Frequency:
40 GHz
Frequency switching speed:
25 µs
Harmonics @1 GHz:
-40 dBc
Maximum frequency:
40 GHz
Maximum Modulation Bandwidth:
n/a
Maximum Output Power:
+25 dBm
Output Power @1 GHz:
+25 dBm
Phase Noise @1 GHz (20 kHz offset):
-130 dBc/Hz
Type:
Analog

Interested in an AP5012A G2 analog signal generator?
Extend the Capabilities of Your AP5012A G2 Analog Signal Generator
Featured Resources
Want help or have questions?