What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
U3606A and U3606B Multimeter / DC Power Supply IVI and MATLAB Instrument Drivers
For a complete list of all instrument drivers from Keysight, please visit www.keysight.com/find/drivers.
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
| Release Date | Version | Version Description |
|---|---|---|
| 2014-05-13 | 1.1.7.0 | Issue fixed with U3606B model, added Windows 8 support. |
| Release Date | Version |
|---|---|
| 2014-05-13 | 1.1.7.0 |
| Version Description |
|---|
| Issue fixed with U3606B model, added Windows 8 support. |
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only)
IVI class support: IviDriver 1.0, IviDmm 3.0, IviDCPwr 2.0 (IVI-COM only)
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
Run the downloaded installer
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 8
- Windows 7
- Windows Vista
- Windows XP
- Windows 10
Prerequisites
IVI Shared Components 2.2.1.0 or later from www.ivifoundation.org
Supported Instruments
- U3606A, U3606B
Related Links
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
Run the downloaded installer
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows Vista
- Windows XP
- Windows 2000
Prerequisites
Supported Instruments
- U3606A, U3606B
Related Links
How to Download
- 1. Click the Download button. 2. Select the appropriate executable file. 3. Choose Run.
How to Install
- See Readme File
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows Vista
- Windows XP
Prerequisites
Supported Instruments
- U3606A
Related Links
SHOW MORE