What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Signametrics PXI-DMM Instrument Drivers for SMU2060 Series DMMs
| Current Version Details | |
|---|---|
| Version | 1.71 |
| Models Supported | SMU2055, SMU2060, SMU2064 |
| Driver Type | Signametrics driver 1.71 |
| Supported Operating Systems | Windows 2000, Windows XP, and Linux |
Windows 2000 and XP are trademarks or registered trademarks of Microsoft Corporation in the United States and/or other countries.
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
| Release Date | Version | Version Description |
|---|---|---|
| 2012-02-23 | 1.71 & 1.03 | Signametrics SMU2060 Series drivers and installation release 1.71 & Linux drivers v1.03 |
| Release Date | Version |
|---|---|
| 2012-02-23 | 1.71 & 1.03 |
| Version Description |
|---|
| Signametrics SMU2060 Series drivers and installation release 1.71 & Linux drivers v1.03 |
How to Download
- 1. Click the Download button. 2. Select the appropriate executable file. 3. Choose Download.
How to Install
- See Documentation
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows Vista
- Windows XP
- Windows 2000
Prerequisites
- See Above
Supported Instruments
- SMU2055, SMU2060, SMU2064 USB Digital Multimeters SMU4030, SMU4032 USB Switching Modules
No previous versions available
SHOW MORE