What are you looking for?
Solving Power Integrity & Signal Integrity Design Challenges Seminar
Design margins are decreasing rapidly with low power IOT devices, multi-level PAM4 400 Gigabit Ethernet, and high reliability automotive systems. Your ability to leverage a data sheet design may no longer work. Today, simulation and measurement techniques must work together to solve the Power Integrity (PI) and Signal Integrity (SI) challenges of your next design.
| Characterization and Optimization of Via Designs using Z-input Impedance This paper discusses a simple, but very effective Z input impedance method that augments the traditional TDR method for characterizing and optimizing via designs in much faster speed systems. > Slides (PDF, 3.91 MB) |
| ADS Interconnect Toolbox - Via Designer This paper discusses the flow and application examples of ADS Interconnect Toobox, which includes Controlled Impedance Line Designer (CILD) and Via Designer. > Slides (PDF, 1.76 MB) > Workspaces (7zads, 42.3 MB) |
| PIPro DC Electro-Thermal Insights for PCB Applications This paper discusses the PCB thermal effect such as increased DC IR-Drop due to temperature rise and how to mitigate it. > Slides (PDF, 4.39 MB) > Workspaces (7zads, 124.9 MB) |
| Simulation to Measurement Challenges on PAM4 for 400GB Ethernet This paper discusses PAM4 signaling, IBIS-AMI modeling, Interconnect application space for 400G Ethernet with an application example. > Slides (PDF, 3.81 MB) |
| Optimizing PDN DeCaps for Noise and EMI This paper discusses the theory and methodology to design flat impedance for power delivery networks. > Slides (PDF, 5.95 MB) > Workspaces (7zads, 13.8 MB) > README (PDF, 3.09 MB) |
| DDR5 Exploration with Simulation This paper discusses the design challenges for DDR5 and introduces Keysight EDA DDR solutions. > Slides (PDF, 4.30 MB) |