What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
PathWave Model QA (MQA) 2020 Product Release
Highlights
PathWave Model QA 2020 includes the following new features and major enhancements:
- Support for ASM-HEMT large signal model QA with PathWave Advanced Design System (ADS)
- Support for high frequency noise model QA
- Support for BSIM-CMG binned model QA
- Improvement of the Python post-processing feature
PathWave Model QA 2020 is available now.
To download the Current Version, select the Trials & Licenses tab above, then click the Details & Download button.
Description
Introducing PathWave Model QA 2020
PathWave Model QA 2020 adds the support for ASM-HEMT large signal model QA, the high frequency noise model QA, and the BSIM-CMG binned model QA to ensure high quality model release in a more flexible and efficient way.
ASM-HEMT Large Signal Model QA with ADS
- Benchmark rules for Pout/PAE/Gain, harmonics, P1db, IM3 and OIP3
- Adds the support for power sweep accuracy check by overlapping Focus’ measurement data (*.sat and *.satwave)
- Automated rule generation base on the measurement data
High Frequency Thermal Noise Model QA
- Noise parameters (NFmin, Rn, Gopt_mag and Gopt_phase) vs. Frequency
- Adds the support for noise circle plot
- Supported simulators: Spectre and HSPICE
Figure 1. Noise Circle Plot.
Support for BSIMCMG binned model QA
- “perBin” supports the instance NFIN
- The type of model with Level=72 under Spectre is shown as “BSIM-CMG” now
Other Enhancements
- Improvement of the Python post-processing feature
- Support for MALIAS command in HSPICE model card
- Improves the loading speed of mdm data
- Improves the UI by removing the redundant “Update” icons in the Lib Explorer
Get Started
If you are ready to get started using PathWave Model QA, click Trials & Licenses > Details & Download > Request Free Trial License.
Looking for another version? View other Product Versions.