What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
PathWave Model Builder (MBP) 2020 Product Release
Highlights
PathWave Model Builder 2020 includes the following new features and major enhancements:
- New UTSOI2 baseband model extraction package
- New MOSRA-API based aging model extraction package
- New Lib Tweaking feature to tweak the advanced model libraries including TMI
- Enhancements in the Corner Tweaking module
- New model versions: BSIM-BULK 106.2.0 with TMEMOD (TSMC Enhancement), BSIM-IMG 102.9.2
Description
Introducing PathWave Model Builder 2020
PathWave Model Builder 2020 adds the new UTSOI2 model extraction package, MOSRA-API based model extraction package, Lib Tweaking feature and other enhancements to improve modeling productivity and efficiency.
UTSOI2 Baseband Model Extraction Package (W8608EP/ET)
- Automated model extraction flow
- Simulation and extraction of the DC, CV and temperature parameters
- Internal engine supports the latest model 2.x versions
Figure 1. UTSOI2 Model Extraction Package.
MOSRA based Aging Model Extraction Packages (W8614EP/ET)
- New MOSRA-API based custom model extraction package
- Improves the HSPICE simulation speed of MOSRA built-in Level 3 model
Figure 2. Customized Model Extraction Flow for a MOSRA-API based Model.
Lib Tweaking
- Enable to tweak the advanced SPICE model library containing shared library
- Parses a HSPICE/Spectre library and selects the model card
- Easily model parameter selection, tuning and optimization as conventional models
Enhancements in the Corner Tweaking module
- Supports sub-circuit (both global and binning) model
- Allows to overlay the Wafer Acceptance Test (WAT) mapping data to the NP polygon plot
Figure 3. Overlay WAT Mapping Data to the NP Polygon Plot.
New Model Versions
- BSIM-BULK 106.2.0 with TMEMOD (TSMC enhancement)
- BSIM-IMG 102.9.2
Other Enhancements
- Allows to display P-axis value in the Pin function
- Improved DC modeling flow for Mextram 504.11
- Supports new plot type - XYColorPoints
- Enhancement in the Data Set function
Looking for another version? View other Product Versions.