The electromagnetic spectrum (EMS) threat environment is undergoing an unprecedented rate of change. The rapid evolution of advanced multi-function and adaptive systems is stressing legacy electronic warfare (EW) capabilities. As a result, defense agencies and EW systems developers are required to adapt much faster, reduce cycle time, lower cost, and improve the flexibility associated with addressing new EMS threats.

Limitations of traditional approaches to EW simulation, test, and verification are increasingly impacting the ability for the EW industry to accomplish its mission. At the same time, decades of investment in threat data and test scenario development needs protection and reuse, while also addressing new requirements. Keysight is collaborating with leaders in the EW industry and defining and delivering modern, flexible, and cost-effective commercial-based EW test and evaluation solutions.

Visit Keysight in booth #602 — you will learn about our end-to-end T&E solutions starting with R&D all the way through operational verification. Stop by to see how we can help achieve your EW goals for current and future success with:

  • SystemVue EW SUT digital modeling and 3D scenario radar target detection modeling
  • Flexible and scalable threat simulation platforms with highly accurate angle of arrival and automated system level calibration
  • Radar and EW pulse analysis and verification platforms to capture highly complex signal environments
  • Multi-function 50GHz handheld combination analyzers for pre-mission go or no-go testing
  • Drone detection and emitter location solution
  • A full complement of service and support offerings to optimize return on investment of your test assets

DATE
October 28 – 30, 2019

LOCATION
Walter E. Washington Convention Center
Washington, DC

Have questions or need help?