Power Up

Get a complimentary power module with qualifying purchase

Experience the Convenience of a Power Supply and Electronic Load in the Same Mainframe

Claim a Keysight N6745B with your next purchase of a qualifying N6700 Series mainframe and a new N6790 Series electronic load module. If you are testing a device that converts or stores energy, you will appreciate the convenience of having power supply and load in the same mainframe. Choose from the 100 W single-wide or the 200 W double-wide electronic load module.

On the Bench or in an ATE System

The N6700 Series modular power system offers a choice of a bench friendly N6705C DC power analyzer or an N6702C compact ATE system ready mainframe. Both the N6705C and the N6702C use the same modules. Each module provides an independent output. Select DC power modules based on performance and capability.

  • Basic modules provide device protection and four-wire sensing
  • Performance modules include autoranging
  • Precision modules offer additional accuracy
  • Source / measure unit modules characterize IoT battery life
  • DC electronic load modules can sink up to 200 W

The N6790 Series DC electronic load modules are the most recent addition. They include all four common load modes as well as dynamic and static tests. Several built-in waveforms simplify transient testing. An advanced measurement system captures measurements at 200 kHz with 16-bits. Simultaneous measurements of current and voltage enable accurate power measurements. Slow sample rate permits noise reduction by averaging multiple readings.

The Keysight N6745B module provides stable output, device protection, and accurate measurements. A single range allows programming voltages from 0 to 60 V with currents from 0 to 1.6 A. Use two-wire local sensing or four-wire remote sensing to improve regulation.

Start date:
May 1, 2020

End date:
December 31, 2020

Promotion code:
6.044

Availability:
US, Canada, Mexico, Brazil, Asia Pacific, EMEAI (excluding Russia, Turkey, and Israel)

Create Power Waveforms, Data log, Analyze Results, All Without Programming

BV9201B Advanced Power Control and Analysis Software

Keysight’s PathWave BenchVue BV9201B software provides a graphical interface for analysis and control of up to four N6705C channels. Easily access advanced features to determine power usage and efficiency testing. Create real-world dynamic electronic load tests to characterize battery life more accurately.

Take Advantage of This Offer

Want help or have questions?